Top

MAX16820EVKIT

MAX16820 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX16820 Evaluation Kit Mar 16, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Operates from a 5V to 28V, 1.5A Supply
  • Constant LED Current Control
  • 1A Average LED Current
  • PWM Dimming Control Up to 20kHz
  • Fully Assembled and Tested

Applications/Uses

  • Architectural, Industrial, and Ambient Lighting
  • Automotive RCL, DRL, and Fog Lights
  • Heads-Up Display
  • Indicators and Emergency Lighting

Description

The MAX16820 evaluation kit (EV kit) demonstrates a step-down, constant-current, hysteretic controlled switching regulator for driving high-brightness LEDs (HB LEDs) using the MAX16820 controller IC. This EV kit is configured to supply an average output LED current of 1A, and operates from a 5V to 28V supply.

The EV kit eases evaluation of the MAX16820 dedicated pulse-width-modulation (PWM) dimming control and undervoltage lockout (UVLO) features.

The MAX16820 EV kit comes with the MAX16820 installed. The MAX16820 EV kit can also be used to evaluate the MAX16819. Contact the factory for free samples of the pin-compatible MAX16819 to evaluate this part.

Simplified Block Diagram

Technical Docs

Data Sheet MAX16820 Evaluation Kit Mar 16, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .