Top
/content/maximintegrated/en/products/power/led-drivers

LED Drivers

LED Drivers
High-brightness LED drivers are integrated circuits that are optimized to efficiently drive strings of high-brightness LEDs. Maxim's continually expanding portfolio includes products covering the full range of efficient switch-mode topologies (step-down, step-up, SEPIC) as well as some linear LED drivers.
General Lighting
Maxim offers a broad range of LED drivers that can be used for general-purpose, low-voltage arch...
Automotive Lighting
High-brightness LEDs are now commonly used for automotive applications ranging from headlights t...
Display Backlighting
LED drivers for backlighting applications are specialized circuits designed to drive one or more...
Projection
Designed to provide high currents at a high efficiency, these products are perfect for projectio...
Camera Flash
Designed to provide momentary high-current flow from battery voltage levels, these products are ...
- Power
- Battery Management >
- Switching Regulators >
- Power Management ICs (PMICs) (92)
- Isolated Power (28) >
- Charge Pumps (46)
- Low Dropout Linear Regulators (LDOs) >
- LED Drivers >
- DC Motor Drivers (5)
- Protection and Control >
- Display Power and Control (45) >
- LCD Power (27)
- Programmable Gamma Buffers (1)
- VCOM Amplifiers and Panel Repair (1)
- Segmented and Dot Matrix Display >
- CCFL Controllers (1)
- Electroluminescent (EL) Drivers (2)
- Supervisors, Voltage Monitors, and Sequencers >
- Microprocessor Supervisors >
- Power Supply Sequencers and Voltage Trackers (39)
- Battery Backup Circuits (80) >
- Pushbutton Debouncers and On/Off Controllers (5) >
- Regulator + Reset Circuits (43)
- Power-over-Ethernet (PoE) >
- MOSFET Drivers and Controllers (35) >

Featured Product Guide
Featured Blog
Technical Documentation

Technical Documents
Showing 10 of View Top 100 Results View All Results
Part Number | Title | Document Type | Date |
---|
Featured Products
Featured Products
MAX20446B Automotive 6-Channel Backlight Driver with Boost/SEPIC Controller and I2C Interface
The MAX20446 is a 6-channel backlight driver with boost controller for automotive displays. The ...
- Wide-Voltage-Range Operation
- Operates Down to 4V Supply After Startup
- Survives Load Dump Up to 52V
- High Integration
- Complete 6-Channel Solution Including Boost Controller
- I2C Control for Minimum Parts Count
- Robust and Low EMI
- Spread-Spectrum Oscillator
- Phase Shifting
- 400kHz to 2.2MHz Switching-Frequency Range
- Fail-Safe Operation Mode Using the FSEN Pin
- Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
- Dimming Ratio > 10000:1 Using Hybrid Dimming
- 10000:1 Dimming Ratio at 200Hz using PWM Dimming
- Complete Diagnostics
- LED Open/Short Detection and Protection
- Boost Output Undervoltage and Overvoltage
- Boost Voltage
- Individual String LED Current
- Thermal Shutdown
- Compact (4mm x 4mm) 24-Pin TQFN Package
MAX20069B Automotive I2C-Controlled 4-Channel 150mA Backlight Driver and 4-Output TFT-LCD Bias
The MAX20069B is a highly integrated TFT power supply and LED backlight driver IC for automotive...
- 4-Output TFT-LCD Bias Power
- 2.8V to 5.5V Input for the TFT-LCD Section
- Integrated 440kHz or 2.2MHz Boost and Buck-Boost Converters
- Positive and Negative 3mA Gate Voltage Regulators with Adjustable Output Voltage
- Flexible Resistor-Programmable Sequencing through the SEQ Pin
- Undervoltage Detection on All Outputs
- Low-Quiescent-Current Standby Mode
- 4-Channel LED Backlight Driver
- Up to 150mA Current per Channel
- 4.5V to 42V Input Voltage Range
- Integrated Boost/SEPIC Controller (440kHz or 2.2MHz)
- Dimming Ratio 10,000:1 at 200Hz
- Adaptive Voltage Optimization to Reduce Power Dissipation in the LED Current Sinks
- Open-String, Shorted-LED, and Short-to-GND Diagnostics
- Low EMI
- Phase-Shift Dimming of LED Strings
- Spread Spectrum on LED Driver and TFT
- Selectable Switching Frequency with Fine-Tuning via I2C
- I2C Interface for Control and Diagnostics
- Fault Indication through the FLTB pin and I2C
- Overload and Thermal Protection
- -40°C to +105°C Ambient Temperature Operation
- 40-Pin (6mm x 6mm) TQFN Package with Exposed Pad
MAX25613 Automotive Infrared LED Controller
The MAX25613 is a single-channel, high-current IR LED driver for automotive Driver Monitoring Sy...
- High-Current IR LED Driver with Reduced Peak Current on the Battery Harness
- Maxim Proprietary Control Architecture
- Protection Features Increase System Reliability
- LED Short-to-Battery, Short-to-Ground Protection
- LED String Open Protection
- Thermal Protection
- Fault Diagnosis through Fault Flag
- Automotive Ready
- -40°C to +125°C Operating Temperature Range
- AEC-Q100 Qualified
MAX25605 6-Switch Sequential LED Controller For Automotive Lighting Systems
The MAX25605 is a six-channel automotive sequential LED controller. The device implements a sequ...
- Flexible Dimming Configuration Provides Optimal Performance without a Microcontroller or Software
- Simple Resistor Programming for Sequence Timing and Direction.
- Hazard Light Applications
- Sync Pin Allows Sequencing of up to 16 Devices
- Optional Logarithmic LED Fade
- Flexible Configuration Allows the Use of the Same Device in Different Applications
- One, Two, or Three Series LEDs per Switch
- Floating Source MOSFETs
- EMI Reduction
- Spread-Spectrum Oscillator
- Slew Rate Control Minimizes LED Current Spikes
- Protection Features and Package Improve Reliability
- Single-LED Short, Open, and Open-Trace Detection
- Thermal Shutdown and Fault Flag
- Automotive Ready
- AEC-Q100 Qualified
- -40°C to +125°C Operating Temperature Range

MAX25014 Automotive Low Input Voltage I2C 4-Channel 150mA Backlight Driver
The MAX25014 is a 4-channel backlight driver IC with boost controller for automotive displays. T...
- Wide Voltage-Range Operation
- Operates Down to 2.5V Supply After Startup
- Survives Load Dumps Up to 40V
- High Integration
- Complete 4-Channel Solution Including Boost Controller
- I2C Control for Minimum Parts Count
- Robust and Low EMI
- Spread-Spectrum Oscillator
- Phase Shifting
- 400kHz to 2.2MHz Switching-Frequency Range
- nMOS Input Protection Switch
- Multiple Diagnostic Features
- LED-Current Measurement
- Boost Output Voltage Measurement
- LED Open/Short Detection and Protection
- Boost Output Undervoltage and Overvoltage
- Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
- Dimming Ratio > 10,000:1 Using Hybrid Dimming
- 10,000:1 Dimming Ratio at 200Hz Using PWM Dimming
- Compact (4mm x 4mm) 24-Pin TQFN and SWTQFN Packages

MAX25612B Automotive Synchronous High Voltage LED Controller
The MAX25612/MAX25612B is a single-channel high-brightness LED (HB LED) driver for automotive fr...
- Integration Minimizes BOM and Cost
- +5.0V to +48V Wide Input Voltage Range with a Maximum +65V Boost Output
- Integrated pMOS Dimming FET Driver
- ICTRL Input for Analog Dimming
- Integrated High-Side Current-Sense Amplifier
- 200Hz Ramp Generator Simplifies PWM Dimming
- Simple to Optimize for Efficiency, Board Space, and Input Operating Range
- Synchronous MOSFET Driver Improves Efficiencyby up to 5% for High-Current Boost, Buck-Boost, and High-Side Buck Applications
- Programmable Switching Frequency (200kHz to 2.2MHz)
- 20-Pin TSSOP Package with Exposed Pad and Thermally Enhanced 4mm x 4mm, 20-Pin Side-Wettable TQFN Packages
- Protection Features Increase System Reliability
- Short Circuit, Overvoltage and Thermal Protection
- Fault Diagnosis through Fault Flag
- Automotive Ready
- -40°C to +125°C Operating Temperature Range
- AEC-Q100 Qualified

MAX25612 Automotive Synchronous High Voltage LED Controller
The MAX25612/MAX25612B is a single-channel high-brightness LED (HB LED) driver for automotive fr...
- Integration Minimizes BOM and Cost
- +5.0V to +48V Wide Input Voltage Range with a Maximum +65V Boost Output
- Integrated pMOS Dimming FET Driver
- ICTRL Input for Analog Dimming
- Integrated High-Side Current-Sense Amplifier
- 200Hz Ramp Generator Simplifies PWM Dimming
- Simple to Optimize for Efficiency, Board Space, and Input Operating Range
- Synchronous MOSFET Driver Improves Efficiencyby up to 5% for High-Current Boost, Buck-Boost, and High-Side Buck Applications
- Programmable Switching Frequency (200kHz to 2.2MHz)
- 20-Pin TSSOP Package with Exposed Pad and Thermally Enhanced 4mm x 4mm, 20-Pin Side-Wettable TQFN Packages
- Protection Features Increase System Reliability
- Short Circuit, Overvoltage and Thermal Protection
- Fault Diagnosis through Fault Flag
- Automotive Ready
- -40°C to +125°C Operating Temperature Range
- AEC-Q100 Qualified

MAX25600 Synchronous High Voltage 4 Switch Buck Boost LED Controller
The MAX25600 is a synchronous 4-switch buck-boost LED driver controller. The controller regulate...
- Automotive Ready: AEC-Q100 Qualified
- Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Reducing Cost
- Wide Input-Voltage Range from 5V to 60V
- H-Bridge Single Inductor Buck-Boost Architecture
- Constant-Current and Constant-Voltage Regulation
- 28-pin TSSOP with EP Pad and 28-pin(5mm x 5mm) TQFN with EP Pad Packages
- Wide Dimming Ratio allows High Contrast Ratio
- Analog and PWM Dimming
- Flicker-Free PWM Dimming with Spread Spectrum
- Integrated pMOS Dimming FET Gate Driver
- 200Hz On-Board Ramp Simplifies PWM Dimming
- Protection Features and Wide Temperature Range Increase System Reliability
- Short Circuit,Overvoltage, and Thermal Protection
- LED Current Monitor and Input Current Limiter
- -40°C to +125°C Operating Junction-Temperature Range
MAX20444 Automotive 4-Channel 130mA Backlight Driver with Boost/SEPIC Controller and I2C Interface
The MAX20444 is a 4-channel backlight driver with boost controller for automotive displays. The ...
- Wide-Voltage-Range Operation
- Operates Down to 4V Supply After Startup
- Survives Load Dump Up to 52V
- High Integration
- Complete 4-Channel Solution Including Boost Controller
- I2C Control for Minimum Parts Count
- Robust and Low EMI
- Spread-Spectrum Oscillator
- Phase Shifting
- 400kHz to 2.2MHz Switching-Frequency Range
- Fail-Safe Operation Mode Using the FSEN Pin
- Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
- Dimming Ratio > 10000:1 Using Hybrid Dimming
- 10000:1 Dimming Ratio at 200Hz using PWM Dimming
- Complete Diagnostics
- LED Open/Short Detection and Protection
- Boost Output Undervoltage and Overvoltage
- Boost Voltage
- Individual String LED Current
- Thermal Shutdown
- Compact (4mm x 4mm) 24-Pin TQFN and SWTQFN Packages

MAX20444B Automotive 4-Channel 130mA Backlight Driver with Boost/SEPIC Controller and I2C Interface
The MAX20444B is a 4-channel backlight driver with boost controller for automotive displays. The...
- Wide-Voltage-Range Operation
- Operates Down to 4V Supply After Startup
- Survives Load Dump Up to 52V
- High Integration
- Complete 4-Channel Solution Including Boost Controller
- I2C Control for Minimum Parts Count
- Robust and Low EMI
- Spread-Spectrum Oscillator
- Phase Shifting
- 400kHz to 2.2MHz Switching-Frequency Range
- Fail-Safe Operation Mode Using the FSEN Pin
- Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
- Dimming Ratio > 10000:1 Using Hybrid Dimming
- 10000:1 Dimming Ratio at 200Hz using PWM Dimming
- Complete Diagnostics
- LED Open/Short Detection and Protection
- Boost Output Undervoltage and Overvoltage
- Boost Voltage
- Individual String LED Current
- Thermal Shutdown
- Compact (4mm x 4mm) 24-Pin TQFN and SWTQFN Packages

MAX25024 Automotive Low Input Voltage I2C 4-Channel 150mA Backlight Driver Supporting ASIL B
The MAX25024 is a 4-channel backlight driver IC with boost controller for automotive displays. T...
- Wide Voltage-Range Operation
- Operates Down to 2.5V Supply After Startup
- Survives Load Dumps Up to 40V
- High Integration
- Complete 4-Channel Solution Including Boost Controller
- I2C Control for Minimum Parts Count
- Robust and Low EMI
- Spread-Spectrum Oscillator
- Phase Shifting
- 400kHz to 2.2MHz Switching-Frequency Range
- nMOS Input Protection Switch
- Multiple Features for ASIL B Systems
- LED-Current Measurement
- Boost Input Current Measurement
- Boost Output Voltage Measurement
- LED Open/Short Detection and Protection
- Boost Output Undervoltage and Overvoltage
- Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
- Dimming Ratio > 10,000:1 Using Hybrid Dimming
- 10,000:1 Dimming Ratio at 200Hz Using PWM Dimming
- Compact (4mm x 4mm) 24-Pin TQFN and SWTQFN Packages

MAX20051 2A Synchronous -Buck LED Drivers with Integrated MOSFETs
The MAX20050–MAX20053 are high-brightness LED (HB LED) drivers for automotive exterior lighting ...
- Automotive Ready: AEC-Q100 Qualified
- Fully Synchronous 2A Step-Down Converter with Integrated 0.14Ω (typ) MOSFETs
- Wide 4.5V to 65V Input Supply Range
- Two Switching Frequency Options: 400kHz and 2.1MHz
- Internal Loop Compensation (MAX20050/MAX20052) and External Loop Compensation (MAX20051/MAX20053/MAX20053D) Options
- Switching Frequency Synchronized to PWM Dimming Signal
- Active-Low Fault (FLT) Indicator
- Output Short-Circuit Protection
- High-Side Current Regulation Eliminates One Connection to LED String
- Spread-Spectrum Mode Alleviates EMI Problems
- Low 200mV Full-Scale High-Side Current-Sense Voltage
- REFI Pin Adjusts LED Current Down to Zero
- PWM Dimming Disconnects Both High- and Low- Side MOSFET Drivers
- 5V, 10mA LDO Output Provides Bias to Other Circuits
- Ultra-Low Shutdown Current (5µA typ)
- Output Overload, Short-Circuit, and Overtemperature Protections
- 12-Pin (3mm x 3mm) TDFN,14-Pin (5mm x 4.4mm) TSSOP, and 24-pin (4mm x 4mm) TQFN Package Options

MAX20052 2A Synchronous -Buck LED Drivers with Integrated MOSFETs
The MAX20050–MAX20053 are high-brightness LED (HB LED) drivers for automotive exterior lighting ...
- Automotive Ready: AEC-Q100 Qualified
- Fully Synchronous 2A Step-Down Converter with Integrated 0.14Ω (typ) MOSFETs
- Wide 4.5V to 65V Input Supply Range
- Two Switching Frequency Options: 400kHz and 2.1MHz
- Internal Loop Compensation (MAX20050/MAX20052) and External Loop Compensation (MAX20051/MAX20053/MAX20053D) Options
- Switching Frequency Synchronized to PWM Dimming Signal
- Active-Low Fault (FLT) Indicator
- Output Short-Circuit Protection
- High-Side Current Regulation Eliminates One Connection to LED String
- Spread-Spectrum Mode Alleviates EMI Problems
- Low 200mV Full-Scale High-Side Current-Sense Voltage
- REFI Pin Adjusts LED Current Down to Zero
- PWM Dimming Disconnects Both High- and Low- Side MOSFET Drivers
- 5V, 10mA LDO Output Provides Bias to Other Circuits
- Ultra-Low Shutdown Current (5µA typ)
- Output Overload, Short-Circuit, and Overtemperature Protections
- 12-Pin (3mm x 3mm) TDFN,14-Pin (5mm x 4.4mm) TSSOP, and 24-pin (4mm x 4mm) TQFN Package Options

MAX20053 2A Synchronous -Buck LED Drivers with Integrated MOSFETs
The MAX20050–MAX20053 are high-brightness LED (HB LED) drivers for automotive exterior lighting ...
- Automotive Ready: AEC-Q100 Qualified
- Fully Synchronous 2A Step-Down Converter with Integrated 0.14Ω (typ) MOSFETs
- Wide 4.5V to 65V Input Supply Range
- Two Switching Frequency Options: 400kHz and 2.1MHz
- Internal Loop Compensation (MAX20050/MAX20052) and External Loop Compensation (MAX20051/MAX20053/MAX20053D) Options
- Switching Frequency Synchronized to PWM Dimming Signal
- Active-Low Fault (FLT) Indicator
- Output Short-Circuit Protection
- High-Side Current Regulation Eliminates One Connection to LED String
- Spread-Spectrum Mode Alleviates EMI Problems
- Low 200mV Full-Scale High-Side Current-Sense Voltage
- REFI Pin Adjusts LED Current Down to Zero
- PWM Dimming Disconnects Both High- and Low- Side MOSFET Drivers
- 5V, 10mA LDO Output Provides Bias to Other Circuits
- Ultra-Low Shutdown Current (5µA typ)
- Output Overload, Short-Circuit, and Overtemperature Protections
- 12-Pin (3mm x 3mm) TDFN,14-Pin (5mm x 4.4mm) TSSOP, and 24-pin (4mm x 4mm) TQFN Package Options

MAX20050 2A Synchronous -Buck LED Drivers with Integrated MOSFETs
The MAX20050–MAX20053 are high-brightness LED (HB LED) drivers for automotive exterior lighting ...
- Automotive Ready: AEC-Q100 Qualified
- Fully Synchronous 2A Step-Down Converter with Integrated 0.14Ω (typ) MOSFETs
- Wide 4.5V to 65V Input Supply Range
- Two Switching Frequency Options: 400kHz and 2.1MHz
- Internal Loop Compensation (MAX20050/MAX20052) and External Loop Compensation (MAX20051/MAX20053/MAX20053D) Options
- Switching Frequency Synchronized to PWM Dimming Signal
- Active-Low Fault (FLT) Indicator
- Output Short-Circuit Protection
- High-Side Current Regulation Eliminates One Connection to LED String
- Spread-Spectrum Mode Alleviates EMI Problems
- Low 200mV Full-Scale High-Side Current-Sense Voltage
- REFI Pin Adjusts LED Current Down to Zero
- PWM Dimming Disconnects Both High- and Low- Side MOSFET Drivers
- 5V, 10mA LDO Output Provides Bias to Other Circuits
- Ultra-Low Shutdown Current (5µA typ)
- Output Overload, Short-Circuit, and Overtemperature Protections
- 12-Pin (3mm x 3mm) TDFN,14-Pin (5mm x 4.4mm) TSSOP, and 24-pin (4mm x 4mm) TQFN Package Options

MAX25601C Synchronous Boost and Synchronous Buck LED Controllers
The MAX25601A/B/C/D is a synchronous boost controller followed by a synchronous buck LED control...
- Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
- Wide Input-Voltage Range from 4.5V to 40V
- Wide Boost-Output Range up to 65V
- Programmable Switching Frequency Optimizes Component Size
- External MOSFETs Can be Sized for Appropriate Current
- Synchronous Rectification Provides High Efficiency and Fast Transient Response
- Average Current-Mode Control for Buck Eliminates Compensation Components
- Wide Dimming Ratio Allows High Contrast Ratio
- Analog Dimming and PWM Dimming
- Analog Voltage-Controlled PWM Dimming
- Protection Features and Wide Temperature Range Increase System Reliability
- Short Circuit, Overvoltage, and Thermal Protection
- -40°C to +125°C Operating Temperature Range

MAX25601D Synchronous Boost and Synchronous Buck LED Controllers
The MAX25601A/B/C/D is a synchronous boost controller followed by a synchronous buck LED control...
- Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
- Wide Input-Voltage Range from 4.5V to 40V
- Wide Boost-Output Range up to 65V
- Programmable Switching Frequency Optimizes Component Size
- External MOSFETs Can be Sized for Appropriate Current
- Synchronous Rectification Provides High Efficiency and Fast Transient Response
- Average Current-Mode Control for Buck Eliminates Compensation Components
- Wide Dimming Ratio Allows High Contrast Ratio
- Analog Dimming and PWM Dimming
- Analog Voltage-Controlled PWM Dimming
- Protection Features and Wide Temperature Range Increase System Reliability
- Short Circuit, Overvoltage, and Thermal Protection
- -40°C to +125°C Operating Temperature Range

MAX25601A Synchronous Boost and Synchronous Buck LED Controllers
The MAX25601A/B/C/D is a synchronous boost controller followed by a synchronous buck LED control...
- Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
- Wide Input-Voltage Range from 4.5V to 40V
- Wide Boost-Output Range up to 65V
- Programmable Switching Frequency Optimizes Component Size
- External MOSFETs Can be Sized for Appropriate Current
- Synchronous Rectification Provides High Efficiency and Fast Transient Response
- Average Current-Mode Control for Buck Eliminates Compensation Components
- Wide Dimming Ratio Allows High Contrast Ratio
- Analog Dimming and PWM Dimming
- Analog Voltage-Controlled PWM Dimming
- Protection Features and Wide Temperature Range Increase System Reliability
- Short Circuit, Overvoltage, and Thermal Protection
- -40°C to +125°C Operating Temperature Range

MAX25601B Synchronous Boost and Synchronous Buck LED Controllers
The MAX25601A/B/C/D is a synchronous boost controller followed by a synchronous buck LED control...
- Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
- Wide Input-Voltage Range from 4.5V to 40V
- Wide Boost-Output Range up to 65V
- Programmable Switching Frequency Optimizes Component Size
- External MOSFETs Can be Sized for Appropriate Current
- Synchronous Rectification Provides High Efficiency and Fast Transient Response
- Average Current-Mode Control for Buck Eliminates Compensation Components
- Wide Dimming Ratio Allows High Contrast Ratio
- Analog Dimming and PWM Dimming
- Analog Voltage-Controlled PWM Dimming
- Protection Features and Wide Temperature Range Increase System Reliability
- Short Circuit, Overvoltage, and Thermal Protection
- -40°C to +125°C Operating Temperature Range

MAX16813B Integrated, 4-Channel, High-Brightness LED Driver with High-Voltage DC-DC Controller and Battery Disconnect
The MAX16813B high-efficiency, high-brightness LED (HB LED) driver provides four integrated LED ...
- 4-Channel Linear LED Current Sinks with Internal MOSFETs Independently Drive Multiple LED Strings
- Full-Scale LED Current, Adjustable from 20mA to 150mA
- Drives 1 to 4 LED Strings
- 10000:1 PWM Dimming at 200Hz
- Flexible Current-Mode Architecture Supports a Wide Range of Applications While Minimizing Interference
- Boost or SEPIC Current-Mode DC-DC Controller
- 200kHz to 2MHz Programmable Switching Frequency
- External Switching-Frequency Synchronization
- Spread-Spectrum Mode
- Protection Features Enhance Fault Detection and System Reliability
- Output-to-Ground Undervoltage Protection
- Open-Drain Fault-Indicator Output
- Open-LED and LED-Short Detection and Protection
- Overtemperature Protection
- Adaptive Output-Voltage Optimization to Minimize Power Dissipation
- Less than 2µA Shutdown Current
MAX20446B Automotive 6-Channel Backlight Driver with Boost/SEPIC Controller and I2C Interface
The MAX20446 is a 6-channel backlight driver with boost controller for automotive displays. The ...
- Wide-Voltage-Range Operation
- Operates Down to 4V Supply After Startup
- Survives Load Dump Up to 52V
- High Integration
- Complete 6-Channel Solution Including Boost Controller
- I2C Control for Minimum Parts Count
- Robust and Low EMI
- Spread-Spectrum Oscillator
- Phase Shifting
- 400kHz to 2.2MHz Switching-Frequency Range
- Fail-Safe Operation Mode Using the FSEN Pin
- Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
- Dimming Ratio > 10000:1 Using Hybrid Dimming
- 10000:1 Dimming Ratio at 200Hz using PWM Dimming
- Complete Diagnostics
- LED Open/Short Detection and Protection
- Boost Output Undervoltage and Overvoltage
- Boost Voltage
- Individual String LED Current
- Thermal Shutdown
- Compact (4mm x 4mm) 24-Pin TQFN Package
MAX20069B Automotive I2C-Controlled 4-Channel 150mA Backlight Driver and 4-Output TFT-LCD Bias
The MAX20069B is a highly integrated TFT power supply and LED backlight driver IC for automotive...
- 4-Output TFT-LCD Bias Power
- 2.8V to 5.5V Input for the TFT-LCD Section
- Integrated 440kHz or 2.2MHz Boost and Buck-Boost Converters
- Positive and Negative 3mA Gate Voltage Regulators with Adjustable Output Voltage
- Flexible Resistor-Programmable Sequencing through the SEQ Pin
- Undervoltage Detection on All Outputs
- Low-Quiescent-Current Standby Mode
- 4-Channel LED Backlight Driver
- Up to 150mA Current per Channel
- 4.5V to 42V Input Voltage Range
- Integrated Boost/SEPIC Controller (440kHz or 2.2MHz)
- Dimming Ratio 10,000:1 at 200Hz
- Adaptive Voltage Optimization to Reduce Power Dissipation in the LED Current Sinks
- Open-String, Shorted-LED, and Short-to-GND Diagnostics
- Low EMI
- Phase-Shift Dimming of LED Strings
- Spread Spectrum on LED Driver and TFT
- Selectable Switching Frequency with Fine-Tuning via I2C
- I2C Interface for Control and Diagnostics
- Fault Indication through the FLTB pin and I2C
- Overload and Thermal Protection
- -40°C to +105°C Ambient Temperature Operation
- 40-Pin (6mm x 6mm) TQFN Package with Exposed Pad
MAX25613 Automotive Infrared LED Controller
The MAX25613 is a single-channel, high-current IR LED driver for automotive Driver Monitoring Sy...
- High-Current IR LED Driver with Reduced Peak Current on the Battery Harness
- Maxim Proprietary Control Architecture
- Protection Features Increase System Reliability
- LED Short-to-Battery, Short-to-Ground Protection
- LED String Open Protection
- Thermal Protection
- Fault Diagnosis through Fault Flag
- Automotive Ready
- -40°C to +125°C Operating Temperature Range
- AEC-Q100 Qualified
MAX25605 6-Switch Sequential LED Controller For Automotive Lighting Systems
The MAX25605 is a six-channel automotive sequential LED controller. The device implements a sequ...
- Flexible Dimming Configuration Provides Optimal Performance without a Microcontroller or Software
- Simple Resistor Programming for Sequence Timing and Direction.
- Hazard Light Applications
- Sync Pin Allows Sequencing of up to 16 Devices
- Optional Logarithmic LED Fade
- Flexible Configuration Allows the Use of the Same Device in Different Applications
- One, Two, or Three Series LEDs per Switch
- Floating Source MOSFETs
- EMI Reduction
- Spread-Spectrum Oscillator
- Slew Rate Control Minimizes LED Current Spikes
- Protection Features and Package Improve Reliability
- Single-LED Short, Open, and Open-Trace Detection
- Thermal Shutdown and Fault Flag
- Automotive Ready
- AEC-Q100 Qualified
- -40°C to +125°C Operating Temperature Range

MAX25014 Automotive Low Input Voltage I2C 4-Channel 150mA Backlight Driver
The MAX25014 is a 4-channel backlight driver IC with boost controller for automotive displays. T...
- Wide Voltage-Range Operation
- Operates Down to 2.5V Supply After Startup
- Survives Load Dumps Up to 40V
- High Integration
- Complete 4-Channel Solution Including Boost Controller
- I2C Control for Minimum Parts Count
- Robust and Low EMI
- Spread-Spectrum Oscillator
- Phase Shifting
- 400kHz to 2.2MHz Switching-Frequency Range
- nMOS Input Protection Switch
- Multiple Diagnostic Features
- LED-Current Measurement
- Boost Output Voltage Measurement
- LED Open/Short Detection and Protection
- Boost Output Undervoltage and Overvoltage
- Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
- Dimming Ratio > 10,000:1 Using Hybrid Dimming
- 10,000:1 Dimming Ratio at 200Hz Using PWM Dimming
- Compact (4mm x 4mm) 24-Pin TQFN and SWTQFN Packages

MAX25612B Automotive Synchronous High Voltage LED Controller
The MAX25612/MAX25612B is a single-channel high-brightness LED (HB LED) driver for automotive fr...
- Integration Minimizes BOM and Cost
- +5.0V to +48V Wide Input Voltage Range with a Maximum +65V Boost Output
- Integrated pMOS Dimming FET Driver
- ICTRL Input for Analog Dimming
- Integrated High-Side Current-Sense Amplifier
- 200Hz Ramp Generator Simplifies PWM Dimming
- Simple to Optimize for Efficiency, Board Space, and Input Operating Range
- Synchronous MOSFET Driver Improves Efficiencyby up to 5% for High-Current Boost, Buck-Boost, and High-Side Buck Applications
- Programmable Switching Frequency (200kHz to 2.2MHz)
- 20-Pin TSSOP Package with Exposed Pad and Thermally Enhanced 4mm x 4mm, 20-Pin Side-Wettable TQFN Packages
- Protection Features Increase System Reliability
- Short Circuit, Overvoltage and Thermal Protection
- Fault Diagnosis through Fault Flag
- Automotive Ready
- -40°C to +125°C Operating Temperature Range
- AEC-Q100 Qualified

MAX25612 Automotive Synchronous High Voltage LED Controller
The MAX25612/MAX25612B is a single-channel high-brightness LED (HB LED) driver for automotive fr...
- Integration Minimizes BOM and Cost
- +5.0V to +48V Wide Input Voltage Range with a Maximum +65V Boost Output
- Integrated pMOS Dimming FET Driver
- ICTRL Input for Analog Dimming
- Integrated High-Side Current-Sense Amplifier
- 200Hz Ramp Generator Simplifies PWM Dimming
- Simple to Optimize for Efficiency, Board Space, and Input Operating Range
- Synchronous MOSFET Driver Improves Efficiencyby up to 5% for High-Current Boost, Buck-Boost, and High-Side Buck Applications
- Programmable Switching Frequency (200kHz to 2.2MHz)
- 20-Pin TSSOP Package with Exposed Pad and Thermally Enhanced 4mm x 4mm, 20-Pin Side-Wettable TQFN Packages
- Protection Features Increase System Reliability
- Short Circuit, Overvoltage and Thermal Protection
- Fault Diagnosis through Fault Flag
- Automotive Ready
- -40°C to +125°C Operating Temperature Range
- AEC-Q100 Qualified

MAX25600 Synchronous High Voltage 4 Switch Buck Boost LED Controller
The MAX25600 is a synchronous 4-switch buck-boost LED driver controller. The controller regulate...
- Automotive Ready: AEC-Q100 Qualified
- Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Reducing Cost
- Wide Input-Voltage Range from 5V to 60V
- H-Bridge Single Inductor Buck-Boost Architecture
- Constant-Current and Constant-Voltage Regulation
- 28-pin TSSOP with EP Pad and 28-pin(5mm x 5mm) TQFN with EP Pad Packages
- Wide Dimming Ratio allows High Contrast Ratio
- Analog and PWM Dimming
- Flicker-Free PWM Dimming with Spread Spectrum
- Integrated pMOS Dimming FET Gate Driver
- 200Hz On-Board Ramp Simplifies PWM Dimming
- Protection Features and Wide Temperature Range Increase System Reliability
- Short Circuit,Overvoltage, and Thermal Protection
- LED Current Monitor and Input Current Limiter
- -40°C to +125°C Operating Junction-Temperature Range
MAX20444 Automotive 4-Channel 130mA Backlight Driver with Boost/SEPIC Controller and I2C Interface
The MAX20444 is a 4-channel backlight driver with boost controller for automotive displays. The ...
- Wide-Voltage-Range Operation
- Operates Down to 4V Supply After Startup
- Survives Load Dump Up to 52V
- High Integration
- Complete 4-Channel Solution Including Boost Controller
- I2C Control for Minimum Parts Count
- Robust and Low EMI
- Spread-Spectrum Oscillator
- Phase Shifting
- 400kHz to 2.2MHz Switching-Frequency Range
- Fail-Safe Operation Mode Using the FSEN Pin
- Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
- Dimming Ratio > 10000:1 Using Hybrid Dimming
- 10000:1 Dimming Ratio at 200Hz using PWM Dimming
- Complete Diagnostics
- LED Open/Short Detection and Protection
- Boost Output Undervoltage and Overvoltage
- Boost Voltage
- Individual String LED Current
- Thermal Shutdown
- Compact (4mm x 4mm) 24-Pin TQFN and SWTQFN Packages

MAX20444B Automotive 4-Channel 130mA Backlight Driver with Boost/SEPIC Controller and I2C Interface
The MAX20444B is a 4-channel backlight driver with boost controller for automotive displays. The...
- Wide-Voltage-Range Operation
- Operates Down to 4V Supply After Startup
- Survives Load Dump Up to 52V
- High Integration
- Complete 4-Channel Solution Including Boost Controller
- I2C Control for Minimum Parts Count
- Robust and Low EMI
- Spread-Spectrum Oscillator
- Phase Shifting
- 400kHz to 2.2MHz Switching-Frequency Range
- Fail-Safe Operation Mode Using the FSEN Pin
- Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
- Dimming Ratio > 10000:1 Using Hybrid Dimming
- 10000:1 Dimming Ratio at 200Hz using PWM Dimming
- Complete Diagnostics
- LED Open/Short Detection and Protection
- Boost Output Undervoltage and Overvoltage
- Boost Voltage
- Individual String LED Current
- Thermal Shutdown
- Compact (4mm x 4mm) 24-Pin TQFN and SWTQFN Packages

MAX25024 Automotive Low Input Voltage I2C 4-Channel 150mA Backlight Driver Supporting ASIL B
The MAX25024 is a 4-channel backlight driver IC with boost controller for automotive displays. T...
- Wide Voltage-Range Operation
- Operates Down to 2.5V Supply After Startup
- Survives Load Dumps Up to 40V
- High Integration
- Complete 4-Channel Solution Including Boost Controller
- I2C Control for Minimum Parts Count
- Robust and Low EMI
- Spread-Spectrum Oscillator
- Phase Shifting
- 400kHz to 2.2MHz Switching-Frequency Range
- nMOS Input Protection Switch
- Multiple Features for ASIL B Systems
- LED-Current Measurement
- Boost Input Current Measurement
- Boost Output Voltage Measurement
- LED Open/Short Detection and Protection
- Boost Output Undervoltage and Overvoltage
- Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
- Dimming Ratio > 10,000:1 Using Hybrid Dimming
- 10,000:1 Dimming Ratio at 200Hz Using PWM Dimming
- Compact (4mm x 4mm) 24-Pin TQFN and SWTQFN Packages

MAX20051 2A Synchronous -Buck LED Drivers with Integrated MOSFETs
The MAX20050–MAX20053 are high-brightness LED (HB LED) drivers for automotive exterior lighting ...
- Automotive Ready: AEC-Q100 Qualified
- Fully Synchronous 2A Step-Down Converter with Integrated 0.14Ω (typ) MOSFETs
- Wide 4.5V to 65V Input Supply Range
- Two Switching Frequency Options: 400kHz and 2.1MHz
- Internal Loop Compensation (MAX20050/MAX20052) and External Loop Compensation (MAX20051/MAX20053/MAX20053D) Options
- Switching Frequency Synchronized to PWM Dimming Signal
- Active-Low Fault (FLT) Indicator
- Output Short-Circuit Protection
- High-Side Current Regulation Eliminates One Connection to LED String
- Spread-Spectrum Mode Alleviates EMI Problems
- Low 200mV Full-Scale High-Side Current-Sense Voltage
- REFI Pin Adjusts LED Current Down to Zero
- PWM Dimming Disconnects Both High- and Low- Side MOSFET Drivers
- 5V, 10mA LDO Output Provides Bias to Other Circuits
- Ultra-Low Shutdown Current (5µA typ)
- Output Overload, Short-Circuit, and Overtemperature Protections
- 12-Pin (3mm x 3mm) TDFN,14-Pin (5mm x 4.4mm) TSSOP, and 24-pin (4mm x 4mm) TQFN Package Options

MAX20052 2A Synchronous -Buck LED Drivers with Integrated MOSFETs
The MAX20050–MAX20053 are high-brightness LED (HB LED) drivers for automotive exterior lighting ...
- Automotive Ready: AEC-Q100 Qualified
- Fully Synchronous 2A Step-Down Converter with Integrated 0.14Ω (typ) MOSFETs
- Wide 4.5V to 65V Input Supply Range
- Two Switching Frequency Options: 400kHz and 2.1MHz
- Internal Loop Compensation (MAX20050/MAX20052) and External Loop Compensation (MAX20051/MAX20053/MAX20053D) Options
- Switching Frequency Synchronized to PWM Dimming Signal
- Active-Low Fault (FLT) Indicator
- Output Short-Circuit Protection
- High-Side Current Regulation Eliminates One Connection to LED String
- Spread-Spectrum Mode Alleviates EMI Problems
- Low 200mV Full-Scale High-Side Current-Sense Voltage
- REFI Pin Adjusts LED Current Down to Zero
- PWM Dimming Disconnects Both High- and Low- Side MOSFET Drivers
- 5V, 10mA LDO Output Provides Bias to Other Circuits
- Ultra-Low Shutdown Current (5µA typ)
- Output Overload, Short-Circuit, and Overtemperature Protections
- 12-Pin (3mm x 3mm) TDFN,14-Pin (5mm x 4.4mm) TSSOP, and 24-pin (4mm x 4mm) TQFN Package Options

MAX20053 2A Synchronous -Buck LED Drivers with Integrated MOSFETs
The MAX20050–MAX20053 are high-brightness LED (HB LED) drivers for automotive exterior lighting ...
- Automotive Ready: AEC-Q100 Qualified
- Fully Synchronous 2A Step-Down Converter with Integrated 0.14Ω (typ) MOSFETs
- Wide 4.5V to 65V Input Supply Range
- Two Switching Frequency Options: 400kHz and 2.1MHz
- Internal Loop Compensation (MAX20050/MAX20052) and External Loop Compensation (MAX20051/MAX20053/MAX20053D) Options
- Switching Frequency Synchronized to PWM Dimming Signal
- Active-Low Fault (FLT) Indicator
- Output Short-Circuit Protection
- High-Side Current Regulation Eliminates One Connection to LED String
- Spread-Spectrum Mode Alleviates EMI Problems
- Low 200mV Full-Scale High-Side Current-Sense Voltage
- REFI Pin Adjusts LED Current Down to Zero
- PWM Dimming Disconnects Both High- and Low- Side MOSFET Drivers
- 5V, 10mA LDO Output Provides Bias to Other Circuits
- Ultra-Low Shutdown Current (5µA typ)
- Output Overload, Short-Circuit, and Overtemperature Protections
- 12-Pin (3mm x 3mm) TDFN,14-Pin (5mm x 4.4mm) TSSOP, and 24-pin (4mm x 4mm) TQFN Package Options

MAX20050 2A Synchronous -Buck LED Drivers with Integrated MOSFETs
The MAX20050–MAX20053 are high-brightness LED (HB LED) drivers for automotive exterior lighting ...
- Automotive Ready: AEC-Q100 Qualified
- Fully Synchronous 2A Step-Down Converter with Integrated 0.14Ω (typ) MOSFETs
- Wide 4.5V to 65V Input Supply Range
- Two Switching Frequency Options: 400kHz and 2.1MHz
- Internal Loop Compensation (MAX20050/MAX20052) and External Loop Compensation (MAX20051/MAX20053/MAX20053D) Options
- Switching Frequency Synchronized to PWM Dimming Signal
- Active-Low Fault (FLT) Indicator
- Output Short-Circuit Protection
- High-Side Current Regulation Eliminates One Connection to LED String
- Spread-Spectrum Mode Alleviates EMI Problems
- Low 200mV Full-Scale High-Side Current-Sense Voltage
- REFI Pin Adjusts LED Current Down to Zero
- PWM Dimming Disconnects Both High- and Low- Side MOSFET Drivers
- 5V, 10mA LDO Output Provides Bias to Other Circuits
- Ultra-Low Shutdown Current (5µA typ)
- Output Overload, Short-Circuit, and Overtemperature Protections
- 12-Pin (3mm x 3mm) TDFN,14-Pin (5mm x 4.4mm) TSSOP, and 24-pin (4mm x 4mm) TQFN Package Options

MAX25601C Synchronous Boost and Synchronous Buck LED Controllers
The MAX25601A/B/C/D is a synchronous boost controller followed by a synchronous buck LED control...
- Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
- Wide Input-Voltage Range from 4.5V to 40V
- Wide Boost-Output Range up to 65V
- Programmable Switching Frequency Optimizes Component Size
- External MOSFETs Can be Sized for Appropriate Current
- Synchronous Rectification Provides High Efficiency and Fast Transient Response
- Average Current-Mode Control for Buck Eliminates Compensation Components
- Wide Dimming Ratio Allows High Contrast Ratio
- Analog Dimming and PWM Dimming
- Analog Voltage-Controlled PWM Dimming
- Protection Features and Wide Temperature Range Increase System Reliability
- Short Circuit, Overvoltage, and Thermal Protection
- -40°C to +125°C Operating Temperature Range

MAX25601D Synchronous Boost and Synchronous Buck LED Controllers
The MAX25601A/B/C/D is a synchronous boost controller followed by a synchronous buck LED control...
- Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
- Wide Input-Voltage Range from 4.5V to 40V
- Wide Boost-Output Range up to 65V
- Programmable Switching Frequency Optimizes Component Size
- External MOSFETs Can be Sized for Appropriate Current
- Synchronous Rectification Provides High Efficiency and Fast Transient Response
- Average Current-Mode Control for Buck Eliminates Compensation Components
- Wide Dimming Ratio Allows High Contrast Ratio
- Analog Dimming and PWM Dimming
- Analog Voltage-Controlled PWM Dimming
- Protection Features and Wide Temperature Range Increase System Reliability
- Short Circuit, Overvoltage, and Thermal Protection
- -40°C to +125°C Operating Temperature Range

MAX25601A Synchronous Boost and Synchronous Buck LED Controllers
The MAX25601A/B/C/D is a synchronous boost controller followed by a synchronous buck LED control...
- Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
- Wide Input-Voltage Range from 4.5V to 40V
- Wide Boost-Output Range up to 65V
- Programmable Switching Frequency Optimizes Component Size
- External MOSFETs Can be Sized for Appropriate Current
- Synchronous Rectification Provides High Efficiency and Fast Transient Response
- Average Current-Mode Control for Buck Eliminates Compensation Components
- Wide Dimming Ratio Allows High Contrast Ratio
- Analog Dimming and PWM Dimming
- Analog Voltage-Controlled PWM Dimming
- Protection Features and Wide Temperature Range Increase System Reliability
- Short Circuit, Overvoltage, and Thermal Protection
- -40°C to +125°C Operating Temperature Range

MAX25601B Synchronous Boost and Synchronous Buck LED Controllers
The MAX25601A/B/C/D is a synchronous boost controller followed by a synchronous buck LED control...
- Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
- Wide Input-Voltage Range from 4.5V to 40V
- Wide Boost-Output Range up to 65V
- Programmable Switching Frequency Optimizes Component Size
- External MOSFETs Can be Sized for Appropriate Current
- Synchronous Rectification Provides High Efficiency and Fast Transient Response
- Average Current-Mode Control for Buck Eliminates Compensation Components
- Wide Dimming Ratio Allows High Contrast Ratio
- Analog Dimming and PWM Dimming
- Analog Voltage-Controlled PWM Dimming
- Protection Features and Wide Temperature Range Increase System Reliability
- Short Circuit, Overvoltage, and Thermal Protection
- -40°C to +125°C Operating Temperature Range

MAX16813B Integrated, 4-Channel, High-Brightness LED Driver with High-Voltage DC-DC Controller and Battery Disconnect
The MAX16813B high-efficiency, high-brightness LED (HB LED) driver provides four integrated LED ...
- 4-Channel Linear LED Current Sinks with Internal MOSFETs Independently Drive Multiple LED Strings
- Full-Scale LED Current, Adjustable from 20mA to 150mA
- Drives 1 to 4 LED Strings
- 10000:1 PWM Dimming at 200Hz
- Flexible Current-Mode Architecture Supports a Wide Range of Applications While Minimizing Interference
- Boost or SEPIC Current-Mode DC-DC Controller
- 200kHz to 2MHz Programmable Switching Frequency
- External Switching-Frequency Synchronization
- Spread-Spectrum Mode
- Protection Features Enhance Fault Detection and System Reliability
- Output-to-Ground Undervoltage Protection
- Open-Drain Fault-Indicator Output
- Open-LED and LED-Short Detection and Protection
- Overtemperature Protection
- Adaptive Output-Voltage Optimization to Minimize Power Dissipation
- Less than 2µA Shutdown Current
Reference Designs
Supply-Chopped Dimming Control Boosts LED Driver Efficiency and Keeps Inrush Currents to a Minimum
LED driver reference design drives a single LED string with forward voltages up to 60V and allow...
Designing a Buck-Boost LED Driver Using the MAX16834
The MAX16834 current-mode high-brightness LED driver is featured, and the MAX16834 EV (evaluatio...
Boost Backlight LED Driver
A LED display backlight driver using a boost switching power supply and linear current sinks for...
Reference Design for a Signal-Lamp LED Driver
A linear LED driver for 6 strings of 4 LEDs at a current of 350mA per string. Uses the MAX16836.
SEPIC Backlight LED Driver
A design for an LED backlight consisting of 8 strings of 8 LEDs driven at 70mA per string.
Offline LED Driver Reference Design
An 27 LED driver intended to run directly off a 400VDC input.
Reference Design for a 3S3P Rear Combination Lamp (RCL) LED Driver
An LED driver for a Rear Combination Lamp (RCL) using the MAX16823 and external BJTs.
MR-16 LED Driver with a 5V Auxiliary Output to Power a Pulsating LED Cooler
Reference design consisting of a white LED driver for an MR-16 LED light combined with a 5V powe...
Replace Inefficient MR16 Halogen Lamps with LEDs
Using a driver circuit based on a specialized buck controller, a white LED with integrated heats...
Design of a Nonisolated, Flyback LED Driver Circuit
Flyback LED drivers are versatile because they can be used for applications that have input volt...
Driving LEDs in Battery-Operated Applications: Controlling Brightness Power Efficiently
Describes how LEDs work and how to drive them in Li+/Li-Ion/NiCd/NiMH handheld devices efficient...
Supply-Chopped Dimming Control Boosts LED Driver Efficiency and Keeps Inrush Currents to a Minimum
LED driver reference design drives a single LED string with forward voltages up to 60V and allow...
Designing a Buck-Boost LED Driver Using the MAX16834
The MAX16834 current-mode high-brightness LED driver is featured, and the MAX16834 EV (evaluatio...
Boost Backlight LED Driver
A LED display backlight driver using a boost switching power supply and linear current sinks for...
Reference Design for a Signal-Lamp LED Driver
A linear LED driver for 6 strings of 4 LEDs at a current of 350mA per string. Uses the MAX16836.
SEPIC Backlight LED Driver
A design for an LED backlight consisting of 8 strings of 8 LEDs driven at 70mA per string.
Offline LED Driver Reference Design
An 27 LED driver intended to run directly off a 400VDC input.
Reference Design for a 3S3P Rear Combination Lamp (RCL) LED Driver
An LED driver for a Rear Combination Lamp (RCL) using the MAX16823 and external BJTs.
MR-16 LED Driver with a 5V Auxiliary Output to Power a Pulsating LED Cooler
Reference design consisting of a white LED driver for an MR-16 LED light combined with a 5V powe...
Replace Inefficient MR16 Halogen Lamps with LEDs
Using a driver circuit based on a specialized buck controller, a white LED with integrated heats...
Design of a Nonisolated, Flyback LED Driver Circuit
Flyback LED drivers are versatile because they can be used for applications that have input volt...
Driving LEDs in Battery-Operated Applications: Controlling Brightness Power Efficiently
Describes how LEDs work and how to drive them in Li+/Li-Ion/NiCd/NiMH handheld devices efficient...