MAXREFDES114

MAXREFDES114#: Isolated 24V to 5V 10W Power Supply


Please check latest availability status for a specific part variant.

Description

MAXREFDES114# is an efficient, active-clamp topology, isolated power-supply design with 24V input, and a 5V output at 10W of power (2A). The design features the MAX17599, an active clamp, current-mode PWM controller optimized for industrial supplies. This entire circuit fits on a 20mm × 40mm board.

More info ›

See parametric specs for Step-Down Switching Regulator Reference Designs (197)


Part NumberVIN
(V)
VIN
(V)
VOUT1
(V)
IOUT1
(A)
(min)(max)(min)(max)
MAXREFDES114 173652

Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.
Request Reliability Report for: MAXREFDES114 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX17691B
4.2V–60V No-Opto Isolated Flyback Converter with Integrated FET

  • Reduces External Components and Total Cost
  • Reduces Power Dissipation
  • Supports Key System-Level Design Requirements

MAX17691A
4.2V–60V No-Opto Isolated Flyback Converter with Integrated FET

  • Reduces External Components and Total Cost
  • Reduces Power Dissipation
  • Supports Key System-Level Design Requirements