Top

Evaluation Kit for the MAX258

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX258 Jun 25, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 3.0V to 5.5V Operating Voltage Range
  • Up to 90% Efficiency
  • Push-Pull Rectified Output
  • Configurable Bipolar Outputs or Full-Wave Rectifier
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Isolated Analog Front-End
  • Isolated Fieldbus Interface
  • Medical Equipment
  • Power Meter Data Interface

Description

The MAX258 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX258 push-pull transformer driver. The EV kit operates from a single 3.0V to 5.5V supply and the on-board 1CT:1.3CT turns-ratio transformer sets the output voltage.

The EV kit provides up to 90% overall efficiency at 5V with up to 2.3W output power using a push-pull isolated DC-DC converter. Undervoltage lockout and thermal shutdown provide for a robust isolated supply. The surface-mount transformer provides galvanic isolation with the output powered from a push-pull rectifier circuit, reducing the output-voltage ripple.

The EV kit circuit is configured as a push-pull rectifier, with an output voltage that follows the input voltage. The EV kit is also configurable for other topologies including bipolar outputs and full-wave rectification.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX258 Jun 25, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .