Top

MAX256 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX256 Evaluation Kit Jan 24, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +3V to +5VDC Input Range
  • Isolated Outputs
    • +VOUT: +5V Provides Up to 300mA
    • -VOUT: -5V Provides Up to 300mA
  • 87% Overall Efficiency at +5V Input and 200mA Load
  • Center-Tapped, Full-Wave Rectifier Output
  • 400kHz Switching Frequency
  • 2.7V Undervoltage Lockout (UVLO)
  • Designed for 1500VRMS Isolation
  • Low-Cost, Integrated-FET H-Bridge Design
  • Fully Assembled and Tested

Applications/Uses

  • Industrial Process Control
  • Isolated Communications Links
  • Isolated Power Supplies
  • Medical Equipment
  • Telecommunications

Description

The MAX256 evaluation kit (EV kit) is a fully assembled and tested PCB that contains a 3W isolated H-bridge DC-DC converter. The circuit is configured for unregulated output voltages of approximately +5V and -5V (with respect to an isolated ground). Output current is up to 600mA from either output, or 300mA from each of the two outputs. Input power for the circuit is provided from a +5VDC source, or operates at any input voltage down to +3V with a corresponding reduction in the output voltages.

The EV kit provides greater than 85% overall efficiency at +5V between 250mW and 2W output power using an H-bridge DC-DC converter topology. Input ripple current and radiated noise are minimized by the inherent balanced nature of the design with no interruption in the input current. Undervoltage lockout (UVLO) and thermal shutdown provide for a robust 3W isolated supply. The surface-mount transformer provides up to 1500VRMS galvanic isolation with each output powered from a center-tapped full-wave rectifier circuit to reduce output voltage ripple.

Operation at 400kHz allows the use of ceramic output capacitors and a small transformer.

Simplified Block Diagram

Technical Docs

Data Sheet MAX256 Evaluation Kit Jan 24, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.