Top

MAX22258EVKIT

Evaluation Kit for the MAX22258

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX22258 Jun 01, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 5V to 36V Input Supply Range
  • Up to 90% Efficiency
  • Full-Wave Rectified Output
  • Configurable for a Voltage Doubler, Full-Wave, and Half-Wave Rectifier
  • Internal or External Clock Operation Option
  • Designed for 1500VRMS Isolation
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Isolated Motor Drive Gate Power Supply
  • Isolated +24V PLC Field Supply

Description

The MAX22258 evaluation kit (EV kit) is a fully assembled and tested PCB that contains the MAX22258, a 15W isolated H-bridge DC-DC converter. The EV kit operates from an 5V to 36V DC power source and the on-board 1:1 turns-ratio transformer from Wurth sets the output voltage, operating up to a 1A current limit.

The EV kit provides greater than 90% overall efficiency at +24V between 2.2W and up to 8.3W output power using an H-bridge DC-DC converter topology. The MAX22258 EV kit operates in LLC mode by default. Input-ripple current and radiated noise are minimized by the inherent balanced nature of the design with no interruption in the input current. The transformer provides galvanic isolation with the output powered from a full-wave rectifier circuit, reducing the output-voltage ripple.

The EV kit circuit is configured as a full-wave rectifier, with an output voltage that follows the input voltage but is configurable for other topologies.

Simplified Block Diagram

MAX22258EVKIT: Board Photo MAX22258EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX22258 Jun 01, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.