Evaluation Kit for the MAX17690
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX17690 | Mar 20, 2019 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 4.5V to 5.5V Input Range
- Isolated Output: 5V/1A DC
- Compact Design with High-Frequency (180kHz) Switching
- Minimum Number of External Components
- 86.4% Peak Efficiency
- Low-Cost Flyback Design
- Galvanic Isolation up to 1500VAC
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Industrial and Telecom Applications
- Isolated Flyback Converters
- PLC I/O Modules
- Wide-Range DC-Input Isolated Power Supplies
Description
The MAX17690G evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the operation of an isolated 5W no-opto flyback DC-DC converter. This circuit uses a MAX17690 in a 16-pin TQFN package with an exposed pad. The data sheet must be read in conjunction with this quick start guide for demo circuit.
The EV kit output is configured for an isolated +5V and provides up to 1A of output current. The device switches at a 180kHz switching frequency. The transformer provides the galvanic isolation between input and output, up to 1500VAC.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX17690 | Mar 20, 2019 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.