Top

MAX17690EVKITD

Evaluation Kit for the MAX17690 No-Opto Flyback with Secondary-Side Synchronous Rectification

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17690 No-Opto Flyback with Secondary-Side Synchronous Rectification Mar 20, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 18V to 36V Input Range
  • Isolated Output: 5V/3A DC
  • Compact Design with High Frequency (200kHz) Switching
  • No Optocoupler/Third Winding Required to Derive Feedback Signal
  • 89.6% Peak Efficiency
  • Galvanic Isolation up to 1500VRMS
  • Proven PCB Layout
  • Fully Assembled and Tested

    Applications/Uses

    • Industrial and Telecom Applications
    • Isolated Flyback Converters
    • PLC I/O Modules
    • Wide-Range DC-Input Isolated Power Supplies

    Description

    The MAX17690D evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the operation of an isolated 15W no-opto flyback DC-DC converter with secondary-side synchronous rectification. This circuit is implemented using the MAX17690, a no-opto, flyback controller in a 16-pin TQFN package with an exposed pad. The synchronous rectification on the secondaryside is enabled by replacing the secondary diode with a MOSFET to achieve 89.6% efficiency. The circuit uses the MAX17606, a secondary-side synchronous rectifier driver in a 6-pin SOT23 package for driving the secondary-side MOSFET.

    The EV kit output is configured for an isolated +5V and provides up to 3A of output current. The EV kit is programmed to operate at a 200kHz switching frequency. The transformer provides the galvanic isolation between input and output, up to 1500VRMS. The EV kit regulates the output voltage within ±5% over the line, load, and temperature without using the auxiliary winding/optocoupler for output voltage feedback.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX17690 No-Opto Flyback with Secondary-Side Synchronous Rectification Mar 20, 2019

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.