Top

MAX17687EVKITA

Evaluation Kit for the MAX17687 for Isolated +12V Output Configuration

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17687 for Isolated +12V Output Configuration May 20, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 16V to 60V Input Voltage Range
  • +12V, 750mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 10W Output Power
  • Overtemperature Protection
  • Proven PCB layout
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Applications/Uses

  • Communication Hub in Smart Meters
  • Floating Power Supply Generation
  • Industrial Process Control
  • Isolated Power Supplies in Medical Equipment

Description

The MAX17687EVKITA# evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17687 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide inputvoltage range of 16V to 60V and uses primary-side feedback to regulate the output voltage. The EV kit has isolated output, programmed to +12V at 750mA, with 10% output voltage regulation.

The EV kit comes installed with the MAX17687 in a 20-pin (4mm x 4mm) TQFN package.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17687 for Isolated +12V Output Configuration May 20, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .