Top

MAX17682EVKITD

Evaluation Kit for the MAX17682 for Isolated ±15V Dual-Output Configuration

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17682 for Isolated ±15V Dual-Output Configuration May 15, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 17V to 36V Input Voltage Range
  • ±15V,150mA; +5V, 1A Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 93% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 10W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Applications/Uses

  • Communication Hub in Smart meters
  • Floating Power Supply Generation
  • Industrial Process Control
  • Isolated Power Supplies in Medical Equipment

Description

The MAX17682 EV kit is a fully assembled and tested circuit board that demonstrates the performance of the MAX17682 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltages. The EV kit has isolated dual output voltages programmed to ±15V at 150mA, along with a primary regulated +5V output voltage at 1A, with 10% output voltage regulation.

The EV kit comes installed with the MAX17682 in a 20-pin (4mm x 4mm) TDFN package.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17682 for Isolated ±15V Dual-Output Configuration May 15, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .