Top

MAX17682EVKITC

Evaluation Kit for the MAX17682 Three-Phase Inverter Gate Drive Power Supply

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17682 Three-Phase Inverter Gate Drive Power Supply Dec 04, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 17V to 36V Input Voltage Range
  • Four isolated output rails
    • Three rails with +15V and -8V, 75mA continuous current
    • One rail with +15V and -8V, 225mA continuous current
  • EN/UVLO Input
  • 250kHz Switching Frequency
  • 96% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 10W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Applications/Uses

  • Communication Hub in Smart Meters
  • Floating Power Supply Generation
  • Industrial Process Control
  • Isolated Power Supplies in Medical Equipment

Description

The MAX17682 EV kit C is a fully assembled and tested circuit board that demonstrates the performance of the MAX17682 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltages. The EV kit has four isolated, dualoutput voltage rails which are programmed to +15V and -8V. Three of the dual voltage rails can deliver 75mA load current, whereas the fourth dual rail can deliver a load current of 225mA.

The EV kit comes installed with the MAX17682 in a 20-pin (4mm x 4mm) TDFN package.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17682 Three-Phase Inverter Gate Drive Power Supply Dec 04, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .