Top

MAX17682EVKIT

Evaluation Kit for the MAX17682

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17682 May 16, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 16V to 42V Input Voltage Range
  • +12V, 750mA continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 91% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 10W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Applications/Uses

  • Floating Power Supply Generation
  • Industrial Process Control
  • Isolated Power Supplies in Medical Equipment

Description

The MAX17682EVKIT is a fully assembled and tested circuit board that demonstrates the performance of the MAX17682 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 16V to 42V and uses primary-side feedback to regulate the output voltage. The EV kit has isolated output, programmed to +12V at 750mA, with 10% output voltage regulation.

The EV kit comes installed with the MAX17682 in a 20-pin (4mm x 4mm) TDFN package.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17682 May 16, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .