Top

MAX17681EVKITE

Evaluation Kit for MAX17681 Isolated ±15V and ±7.5V Output Configuration

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX17681 Isolated ±15V and ±7.5V Output Configuration May 12, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 17V to 36V Input Voltage Range
  • ±15V, 75mA Each and ±7.5V, 75mA Each Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 86.9% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers Up to 3.4W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Applications/Uses

  • Floating Power Supply Generation
  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • PLC I/O Modules
  • Smart Meters

Description

The MAX17681E evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681 high-efficiency, iso-buck, DC-DC converter. The EV kit operates over a wide inputvoltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit output is programmed to ±15V, 75mA each and ±7.5V, 75mA each with ±10% regulation.

The EV kit comes installed with the MAX17681 in a 10-pin (3mm x 2mm) TDFN package.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX17681 Isolated ±15V and ±7.5V Output Configuration May 12, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.