Top

MAX17606SFBEVKIT

Evaluation Kit for the MAX17606

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17606 Jun 24, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 18V to 36V DC Input Range
  • Isolated Output: +5V DC, 3A
  • Compact Design with High (200kHz) Switching Frequency
  • 90% Peak Efficiency
  • Low-Cost Flyback Design
  • Galvanic Isolation up to 1875VRMS
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • High-Efficiency Isolated Flyback Converters

Description

The MAX17606 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates an isolated 15W synchronous flyback DC-DC converter. The circuit uses the MAX17606 secondary synchronous rectifier driver in a 6-pin SOT23 package, as well as the MAX17597 peak current mode flyback controller in a 16-pin TQFN package.

The EV kit circuit is configured to deliver an isolated +5V output voltage and provides up to 3A of output current. The EV kit is programmed to operate at a 200kHz switching frequency. An optocoupler, along with the transformer, provides the galvanic isolation between input and output, up to 1875VRMS.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17606 Jun 24, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.