Top

MAX17597FBEVKIT

Evaluation Kit for the MAX17597 Flyback Configuration

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17597 Flyback Configuration Aug 04, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 18V to 36V Input Range
  • Isolated Output: 24V DC at 20W
  • Cycle-by-Cycle Current Limit
  • Resistor Programmable UVLO/OVI Threshold
  • Low-Cost Flyback Design
  • Galvanic Isolation Up to 1500VRMS
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Applications
  • Industrial and Telecom Applications
  • Universal Input Offline AC-DC Power Supplies
  • Wide-Range DC-Input Flyback/Boost Battery Chargers

Description

The MAX17597 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates an isolated 20W flyback DC-DC converter. The circuit uses the device’s peak-current-mode controller in a 16-pin TQFN package with an exposed pad. The EV kit demonstrates the IC’s cycle-by-cycle current-limit, soft-start, and EN/UVLO features.

The EV kit circuit output is configured for an isolated 24V and provides up to 833mA of output current. The EV kit is configured to operate at a 200kHz switching frequency. An optocoupler, along with the transformer, provides galvanic isolation between input and output, up to 1500VRMS.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17597 Flyback Configuration Aug 04, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.