Please check latest availability status for a specific part variant.
The MAX17597 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board to evaluate the MAX17597 peak-current-mode controller in a step-up (boost) configuration. The EV kit output is configured for 24V output voltage that can supply up to 1A of current. The input voltage range is from 8V to 14V.
High efficiency up to 95.6% is achieved using a boost converter operating at a switching frequency of 600kHz, providing an output power up to 24W.
Device | Fab Process | Technology | Sample size | Rejects | FIT at 25°C | FIT at 55°C |
Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.
Quality Management System >
Environmental Management System >