Top

MAX17498BBEVKIT

Evaluation Kit for the MAX17498B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17498B Jan 31, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 4.5V to 10V Input Range
  • Output Voltage: 24V at 100mA
  • 500kHz Switching Frequency
  • Integrated n-Channel MOSFET
  • Efficiency Up to 94.2%
  • Resistor-Programmable UVLO/OVI Threshold
  • Open-Drain Power-Good Signal (PGOOD)
  • Low-Cost Boost Converter Design
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Front-End AC/DC Power Supplies for Industrial Applications (Isolated and Nonisolated)
  • Telecom Power Supplies
  • Wide Input Range DC Input Flyback/Boost Industrial Power Supplies

Description

The MAX17498BB evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board to evaluate the MAX17498B peak-current-mode controller in a stepup (boost) configuration. The EV kit output is configured for 24V output voltage, which can supply up to 100mA of current. The input voltage range is from 4.5V to 10V.

The EV kit features a 500kHz fixed frequency for optimum efficiency and component size. High efficiency up to 94.2% is achieved using a boost converter, providing an output power up to 2.4W.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17498B Jan 31, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.