Top

MAX13253EVKIT

Evaluation Kit for the MAX13253

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX13253 Apr 11, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 3.0V to 5.5V Operating Voltage Range
  • Up to 90% Efficiency
  • Push-Pull Rectified Output
  • Configurable Bipolar Outputs or Full-Wave Rectifier
  • Internal or External Clock Operation
  • Selectable Spread-Spectrum Option for Controlled EMI
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Isolated Analog Front Ends
  • Isolated Fieldbus Interfaces
  • Isolated USB Power
  • Medical Equipment
  • Power Meter Data Interfaces

Description

The MAX13253 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX13253 low-EMI push-pull transformer driver. The EV kit operates from a single 3.0V to 5.5V supply and the on-board 1CT:1.3CT turns-ratio transformer sets the output voltage.

The EV kit provides up to 90% overall efficiency at 5V with up to 4.5W output power using a push-pull isolated DC-DC converter. Undervoltage lockout, current limiting, and thermal shutdown provide for a robust isolated supply. The surface-mount transformer provides galvanic isolation with the output powered from a push-pull rectifier circuit, reducing the output-voltage ripple.

The EV kit circuit is configured as a push-pull rectifier, with an output voltage that follows the input voltage. The EV kit is also configurable for other topologies including bipolar outputs and full-wave rectification.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX13253 Apr 11, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.