Top

MAX9694EVKIT

Evaluation Kit for the MAX9694

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9694 Nov 10, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 14 8-Bit Programmable Reference Voltages (DAC Outputs)
  • Four Static Buffered Reference Voltages (Reference Outputs)
  • Programmable VCOM Voltage Calibration
  • 400mA Peak Current on Reference Outputs and DAC Outputs 1, 7, 8, and 14
  • 200mA Peak Current on DAC Outputs 2–6 and 9–13
  • Peak Output Currents
    • 400mA: 4 DAC Outputs and 4 DAC Reference Outputs
    • 200mA: 10 DAC Outputs
  • 9V to 20V DC Power-Supply Operation
  • USB-Powered USB-to-I²C Interface Circuit
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • TFT LCDs

Description

The MAX9694 evaluation kit (EV kit) demonstrates the MAX9694 reference voltage generator for gamma correction in TFT-LCD panels, such as those found in high-resolution TVs, high-end monitors, or for general industrial reference voltage generation. The MAX9694 EV kit provides 14 programmable reference voltage outputs (DAC outputs), four static buffered reference voltage outputs (reference outputs), and a 7-bit digital variable reference (DVR) for VCOM voltage calibration. The EV kit can use a 9V to 20V DC power supply for powering the application circuit.

The EV kit features a USB-to-I²C interface circuit. Windows® 2000/XP- and Windows Vista®-compatible software, with a graphical user interface (GUI), is available for exercising the MAX9694 features. The EV kit can also connect to a user-supplied I²C interface circuit for stand-alone MAX9694 operation.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9694 Nov 10, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.