Top

MAX9667EVKIT

Evaluation Kit for the MAX9665, MAX9666, and MAX9667

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • On-Board Booster Converter Provides Reference and Analog Power Supplies
  • On-Board DAC and Op Amp Provide VCOM MTP Programming Waveform
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • USB Powered (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • TFT LCDs

Description

The MAX9667 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX9665, MAX9666, and MAX9667. These devices provide multiple programmable reference voltages for gamma correction in TFT-LCD displays and a programmable reference voltage for VCOM adjustment. These devices include multiple-time programmable (MTP) memory to store gamma and VCOM codes on the chip, eliminating the need for external EEPROM.

The MAX9665/MAX9666/MAX9667 feature an I²C interface to control the programmable reference voltages and a single-wire interface to toggle the VCOM reference voltage up or down.

The EV kit includes Windows® 2000-, Windows XP®-, and Windows Vista® (32-bit)-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX9665/MAX9666/MAX9667.

The EV kit PCB comes with a MAX9667ETP+ installed. Contact the factory for free samples of the pin-compatible MAX9665ETP+ and MAX9666ETP+ devices.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .