Top

MAX9660EVKIT

Evaluation Kit for the MAX9660

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9660 Jun 30, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 7-Bit DAC for Setting VCOM Reference Voltage
  • Integrated 30x Programmable Nonvolatile MOTP Memory to Store VCOM Setting
  • ±100mA Continuous Current
  • ±900mA Peak Current
  • 8V to 20V DC Power-Supply Operation
  • USB-Powered USB-to-I²C Interface Circuit
  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Instrumental Control Voltage Source
  • TFT-LCD Panels

Description

The MAX9660 evaluation kit (EV kit) demonstrates the MAX9660 programmable VCOM voltage buffer used for VCOM backplane voltage calibration in TFT-LCD panels, such as those found in high-resolution TVs, and high-end monitors. A 7-bit digital-to-analog converter (DAC) sinks current from an external resistor-divider to set a VCOM reference voltage. An external resistor sets the full-scale range of sinking current. The IC can drive ±100mA continuous current and up to ±900mA peak current. The desired DAC value can be stored in nonvolatile multiple one-time programmable (MOTP) memory and is recalled at each power-up. The EV kit operates from an 8V to 20V DC power supply.

The MAX9660 EV kit features a USB-to-I²C interface circuit. Windows® 2000/XP®- and Windows Vista®-compatible software, with a graphical user interface (GUI), available for exercising the MAX9660 features. The EV kit can also connect to a user-supplied I²C interface circuit for stand-alone MAX9660 operation.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9660 Jun 30, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.