Top

MAX9591EVKIT

Evaluation Kit for the MAX9591 and MAX9590

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9591 and MAX9590 Sep 16, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 14 8-Bit Programmable Reference Voltages (DAC Outputs)
  • Four Static Buffered Reference Voltages (Reference Outputs)
  • 400mA Peak Current on Reference Outputs and DAC Outputs 1, 7, 8, and 14
  • 200mA Peak Current on DAC Outputs 2–6 and 9–13
  • 9V to 20V DC Power-Supply Operation
  • USB-Powered USB-to-I²C Interface Circuit
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Industrial Reference Voltage Generators
  • TFT-LCD Displays

Description

The MAX9591 evaluation kit (EV kit) demonstrates the MAX9591 reference-voltage generator for gamma correction in TFT-LCD panels, such as those found in high-resolution TVs, high-end monitors, or for general industrial reference-voltage generation. The MAX9591 EV kit provides 14 programmable reference-voltage outputs (DAC outputs) and four static buffered reference-voltage outputs (reference outputs). The EV kit uses a 9V to 20V DC power supply for powering the application circuit.

The EV kit features a USB-to-I²C interface circuit. Windows® 2000/XP/Vista®-compatible software, with a graphical user interface (GUI), is available for exercising the MAX9591 features. The EV kit can also connect to a user-supplied I²C interface circuit for stand-alone MAX9591 operation.

The MAX9591 EV kit can also be used to evaluate the MAX9590ETU+.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9591 and MAX9590 Sep 16, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .