Top

MAX9590EVCMAXQU

Evaluation Kit/Evaluation System for the MAX9590

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 14 Programmable Reference Voltages
  • 4 Static Reference Voltages
  • Max 16.5V Operating Voltage
  • Output Swing within 150mV of Rails
  • Peak Current Greater than 200mA
  • Output Channels Tri-Stated During Wake-Up
  • USB Powered (EV System Only)
  • Proven PC Board Layout
  • Free Windows 98SE/2000/XP-Compatible Evaluation Software at www.maximintegrated.com
  • Fully Assembled and Tested

Applications/Uses

  • Industrial Reference Voltage Generators
  • TFT LCD Displays

Description

The MAX9590 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX9590. The MAX9590 EV kit provides 14 programmable voltage references and 4 static voltage references for gamma correction in TFT-LCD displays. Two register banks are provided to store two sets of gamma reference values. Gamma values are programmed into the banks through the I²C interface, and the settling time for outputs is less than 0.5µs.

The 14 programmable reference voltages are divided evenly into seven upper and seven lower voltages for the upper and lower gamma curves of LCD column drivers. The 14 programmable buffers wake-up in a high-impedance state until the registers are programmed. This protects the LCD system from high transient currents during the startup phase.

The EV kit includes Windows® 98SE/2000/XP-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX9590.

The MAX9590 evaluation system (EV system) consists of the MAX9590EVKIT and a companion CMAXQUSB serial interface board. The CMAXQUSB interface board allows a PC to control an I²C interface using its USB port. Order the MAX9590EVCMAXQU for a complete PC-based evaluation of the MAX9590. Order the MAX9590EVKIT if you already have a MAX9590 compatible serial interface.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.