Top

MAX9552EVKIT

Evaluation Kit for the MAX9552

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9552 Oct 24, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Single 7V to 20VDC Power-Supply Operation
  • Source or Sink 800mA Transient Load Current per Channel
  • 0.1% Settling Time (less than 2µs)
  • Four Buffers per Package
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Instrument Control Voltage Sources
  • TFT LCD Panels

Description

The MAX9552 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that contains a MAX9552 IC. The MAX9552 has four high-current VCOM drive buffers for TFT LCDs. The outputs are capable of driving large capacitive loads and settle to within 0.1% of VOUT in less than 2µs. The MAX9552 operates from a 7V to 20VDC power supply. Each channel can source or sink 800mA of transient load current.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9552 Oct 24, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .