Top

MAX8834YEVKIT

Evaluation Kit for the MAX8834Y/MAX8834Z

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.5V to 5.5V Operation Range
  • Step-Up DC-DC Converter
    • 1.5A Guaranteed Output Current
    • Adaptive or I²C-Programmable Output Voltage (3.7V to 5.2V in 16 Steps)
    • Over 90% Efficiency
    • On-Chip Power MOSFET and Synchronous Rectifier
    • Fixed 2MHz and 4MHz PWM Switching-Frequency Option
    • Small 1µH to 4.7µH Inductor
  • Two Flash/Movie LED Current Regulators
    • I²C-Programmable Flash Output Current (22.44mA to 750mA in 32 Steps)
    • I²C-Programmable Movie Output Current (15.6mA to 125mA in 8 Steps)
    • Low-Dropout Voltage (100mV typ) at 500mA
  • LED Indicator Current Regulator
    • I²C-Programmable Output Current (0.5mA to 16mA in 32 Steps)
    • Ramp and Blink Timers for Indicator Mode
    • Low-Dropout Voltage (75mV typ) at 16mA
  • I²C and/or LED_EN ON/OFF Control for LED Current Regulators
  • I²C-Programmable Flash Safety Timer (50ms to 800ms in 50ms Steps)
  • I²C-Programmable Watchdog Timer (4s to 16s in 4 Steps)
  • MAXQ2000 Command Module for the I²C Control
  • GSM Blank Logic Input Reduces Peak Battery Current
  • Low-Battery Detection (MAXFLASH)
  • Remote Temperature Sensor Input Prevents Finger Burn or Fire
  • Open/Short LED Detection
  • Thermal-Shutdown Protection
  • < 1µA Shutdown Current
  • Tiny External Components
  • 20-Bump, 0.5mm Pitch, 2.5mm x 2mm WLP Package
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones and Smart Phones
  • PDAs, Digital Cameras, and Camcorders

Description

The MAX8834Y evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the highly integrated MAX8834Y adaptive step-up converter with 1.5A flash driver. The MAX8834Y flash driver integrates an adaptive 1.5A PWM step-up DC-DC converter, two 750mA white LED camera flash/movie current regulators, and a 16mA indicator LED current regulator. The EV kit includes a MAXQ2000 microcontroller command module that provides the I²C interface to control individual output on/off, the step-up output voltage, movie/flash current, and flash timer duration settings.

The MAX8834Y evaluation software can be downloaded from www.maximintegrated.com/evkitsoftware. The MAX8834Y EV kit can also evaluate the MAX8834Z. To evaluate the MAX8834Z, order a free sample along with the MAX8834Y EV kit.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .