Top

MAX8790AEVKIT

Evaluation Kit for the MAX8790A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8790A Apr 29, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 7V to 21V Input Range
  • 86% Efficiency (VIN = 12V, Load = Two WLED Strings)
  • WLED Drives Up to 25mA/String
  • Drives Two Strings of Eight WLEDs (Capable of Driving Up to Six Strings)
  • Analog or Direct DPWM Dimming Control
  • 100:1 Dimming Range
  • 750kHz PWM Switching Frequency (Selectable: 1MHz or 500kHz, Component Change Required)
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Systems
  • Handy Terminals

Description

The MAX8790A evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the high-efficiency MAX8790A white LED (WLED) driver. The MAX8790A EV kit utilizes a step-up DC-DC converter to generate the voltage required to drive up to six strings of eight surface-mount WLEDs. The EV kit is powered by a 7V to 21V input power supply (single-supply mode) and can be configured to provide a fixed 20mA or adjustable 15mA to 25mA full-scale LED current. In addition, the MAX8790A provides LED current control through either analog or digitally adjusted pulse-width modulation (DPWM) dimming modes. As shipped, the MAX8790A EV kit is configured for evaluation with two strings of eight WLEDs.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8790A Apr 29, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .