Top

MAX8648EVKIT

MAX8648 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX8648 Evaluation Kit Jul 16, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • MAX8648 EV Kit Powers Up to Six WLEDs or One RGB LED Module
  • Adaptive Current Regulators
  • 24mA to 0.1mA Dimming Range
    • Serial-Pulse Dimming Logic (MAX8648)
    • I²C Interface (MAX8647)
  • 2% (Max) Accuracy ±0.4% (Typ) Current Matching
  • Low 70µA Quiescent Current
  • Low 1µA Shutdown Current
  • Thermal TA Derating Function
  • 2.7V to 5.5V Supply Voltage Range
  • 16-Pin, 3mm x 3mm Thin QFN IC Package
  • Fully Assembled and Tested

Applications/Uses

  • Camera Flash or RGB Indicators
  • Cellular Phones and Smartphones
  • PDAs, Digital Cameras, and Camcorders
  • White LED Backlighting, Single or Dual Display
  • Wide-Gamut RGB LED Display Backlighting

Description

The MAX8648 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) for evaluating the ultra-efficient charge pump for six white/RGB LEDs in a 3mm x 3mm thin QFN IC package. This MAX8648 EV kit drives six white LEDs (WLEDs) or one RGB LED module. The EV kit includes three pulse generators that are used for testing the single-wire, serial-pulse dimming of the MAX8648 IC.

The MAX8648 EV kit can also evaluate the MAX8647 when using the Maxim CMAXQUSB+ command module. To evaluate the MAX8647, order the MAX8648 EV kit, the CMAXQUSB+ command module, and a free sample of the MAX8647ETE+. The CMAXQUSB+ command module is required for SMBus™ control of the MAX8647. The MAX8647 evaluation software can be downloaded from the Maxim website at www.maximintegrated.com/evkitsoftware.

Simplified Block Diagram

Technical Docs

Data Sheet MAX8648 Evaluation Kit Jul 16, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.