Top

MAX8645YEVKIT

Evaluation Kit for the MAX8645Y

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8645Y Jun 18, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • MAX8645Y EV Kit Powers 6 Main and a Flash LED Module
  • 94% Maximum/85% Average Efficiency (PLED/PBATT) Over Li+ Battery Discharge
  • 0.2% Typical LED Current Matching
  • Adaptive 1x/1.5x/2x Mode Switchover
  • Single-Wire Serial Pulse Interface (3% to 100% Brightness) for Main
  • Thermal TA Derating Function
  • Two Internal Low-Noise 200mA LDOs
  • 2.7V to 5.5V Supply Voltage Range
  • Soft-Start, Overvoltage, and Thermal-Shutdown Protection
  • 4mm x 4mm 28-Pin Thin QFN IC Package

Applications/Uses

Description

The MAX8645Y evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8645Y white LED 1x/1.5x/2x charge pump with two LDOs. This MAX8645Y EV kit drives 6 white LEDs for backlighting and uses 2 flash LED drivers to drive a flash LED module at a high current. The two 200mA LDOs are also available for evaluation. In addition to the LED driver circuit and LDOs, the EV kit includes one pulse-generator circuit and two momentary pushbutton switches that are used for testing the single-wire serial pulse-dimming and flash features of the MAX8645Y. The MAX8645Y EV kit can also evaluate the MAX8645X. To evaluate the MAX8645X, order a free sample along with this EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8645Y Jun 18, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.