Top

MAX8614_EVKIT

Evaluation Kit for the MAX8614A/MAX8614B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.7V to 5.5V Input Range
  • Adjustable Output
    • VBST = +15V (At 20mA)
    • VINV = -7.5V (At 80mA)
  • Adjustable Up to +24V and Down to -10V at a +5.5V Input
  • 0.1µA (typ) IC Shutdown Current
  • Fixed 1MHz PWM Switching Frequency
  • Surface-Mount Component Construction
  • Fully Assembled and Tested

Applications/Uses

  • Camcorders and Portable Multimedia
  • CCD Bias Supplies and OLED Displays
  • Digital Cameras
  • PDAs and Smartphones

Description

The MAX8614 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board. The EV kit contains the MAX8614B (0.8A/0.75A current limit), a dual-output, step-up DC-DC converter that generates an adjustable positive and an adjustable negative output. The EV kit accepts a 2.7V to 5.5V input and provides a +15V and -7.5V output at 1MHz fixed PWM operation.

The MAX8614 EV kit can also be used to evaluate the MAX8614A, a dual-output, step-up DC-DC converter that has a lower current limit (0.44A/0.33A).

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .