Top

MAX7304PMB1 Peripheral Module

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Four LED Driver Pins on PORT12–PORT15
  • 256-Step PWM Individual LED Intensity-Control Accuracy
  • Individual LED Blink Rates and Common LED Fade-In/Out Rates
  • Individually Programmable GPIOs to Two Logic Levels
  • 8-Channel Individual Programmable Level Translators
  • Configurable Edge-Triggered Port Interrupt
  • Jumper-Selectable I²C Address Setting
  • 6-Pin Pmod-Compatible Connector (I²C)
  • Secondary Header Allows Daisy-Chaining of Additional Modules on I²C Bus
  • Example Software Written in C for Portability
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • General Interface and Indicators
  • Handheld Devices
  • Portable Electronics

Description

The MAX7304PMB1 peripheral module provides the necessary hardware to interface the MAX7304 16-port GPIO and LED driver to any system that utilizes Pmod™-compatible expansion ports configurable for I²C communication. The IC features 16 GPIO ports with 12 push-pull GPIOs and four open-drain GPIOs configurable as PWM-controlled LED drivers. The device supports a 1.62V to 3.6V separate power supply for level translation. Each GPIO can be programmed to one of the two externally applied logic voltage levels. PORT12–PORT15 can also be configured as LED drivers that feature constant-current sinks and PWM intensity control with the internal oscillator. The maximum constant-current level for each open-drain LED port is 20mA. The intensity of the LED on each open-drain port can be individually adjusted through a 256-step PWM control. The port also features LED fading.

Refer to the MAX7304 IC data sheet for detailed information regarding operation of the IC.

Simplified Block Diagram

MAX7304PMB1 Board Photo MAX7304PMB1 Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .