Top

MAX6971EVKIT

Evaluation Kit for the MAX6971

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6971 Dec 07, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Optional External LED Supply Voltage
  • Lead-Free and RoHS-Compliant
  • Serial-Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Architectural Lighting
  • Gaming Features
  • Marquee Displays
  • Point-of-Order Signs
  • Traffic Signs
  • Variable Message Signs

Description

The MAX6971 evaluation kit (EV kit) provides a proven design to evaluate the MAX6971 16-port, constant-current LED driver. The EV kit also includes Windows 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX6971.

The MAX6971 EV kit printed-circuit board (PCB) comes with a MAX6971AUG+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6971 Dec 07, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.