Top

MAX6965EVKIT

Evaluation Kit/Evaluation System for the MAX6965

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 400kHz, 5.5V-Tolerant, 2-Wire Serial Interface
  • 2V to 3.6V Operation
  • High Output Current—Each Port 50mA (max)
  • 7V-Rated, Open-Drain Outputs
  • Proven PC Board Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity

Applications/Uses

  • Keypad Backlights
  • LCD Backlights
  • LED Status Indication
  • RGB LED Drivers

Description

The MAX6965 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the capabilities of the MAX6965 9-output LED driver with intensity control and hot-insertion protection. The MAX6965 EV kit also includes Windows® 98SE/2000/XP-compatible software, which provides a simple graphics user interface (GUI) for using the MAX6965's features.

The MAX6965 evaluation system (EV system) includes a MAX6965 EV kit and a Maxim CMAXQUSB serial-interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX6965 EV kit.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .