Top

MAX6960_EVKIT

Evaluation Kit/Evaluation System for the MAX6960

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Four On-Board MAX6960 Devices
  • Four 2.4in 8 x 8 Bicolor (Red/Green) LED Tiles
  • 4MHz Oscillator
  • Cascading EV Kits (Up to 5 EV Kit Boards)
  • Buffered Serial Interface
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Proven PC Board Layout
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity

Applications/Uses

  • Audio/Video Equipment
  • Gaming Machines
  • Industrial Controls
  • Message Boards

Description

The MAX6960 evaluation kit (EV kit) provides a proven design to evaluate the MAX6960 8 x 8 graphic LED tile display driver. The EV kit board contains four MAX6960 LED display drivers, four 2.4in 8 x 8 bicolor LED tiles, a 4MHz oscillator, and logic buffers. Each MAX6960 EV kit can be cascaded to support up to a total of 20 MAX6960 devices. The EV kit also includes Windows® 98SE/2000/XP-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX6960's features.

The MAX6960 evaluation system (EV system) consists of a MAX6960 EV kit and a companion Maxim CMODUSB serial interface board. The Maxim CMODUSB serial interface board allows an IBM®-compatible PC to use its USB port to emulate a serial interface that is compatible with the MAX6960. Order the MAX6960EVCMODU for a complete PC-based evaluation of the MAX6960. Order the MAX6960EVKIT if you already have a MAX6960 compatible serial interface.

The EV kit includes a preinstalled MAX6960ATH.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .