Top

MAX6956EVKIT

Evaluation Kit for the MAX6956

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6956 Sep 22, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Windows 2000/XP-, Windows Vista (32-Bit)- and Windows 10** Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • Bar Graph Displays
  • Industrial Controllers
  • Panel Meters
  • Set-Top Boxes
  • System Monitoring
  • White Goods

Description

The MAX6956 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that contains a MAX6956 IC. The MAX6956 is a 28-port LED driver and I/O expander. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX6956.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6956 Sep 22, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.