Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX6952 | Feb 19, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- 8-Character Red 5 x 7 Matrix Cathode-Row Display
- SPI-Compatible Serial Interface
- Operates from a 2.7V to 5.5V Supply Range
- Reconfigurable for Standalone Operation with an External Microcontroller
- Easy-to-Use Menu-Driven Software
- Windows 95/98/2000-Compatible Software
- Fully Assembled and Tested
Applications/Uses
- Audio/Video Equipment
- Gaming Machines
- Industrial Displays
- Medical Equipment
- Message Boards
Description
Windows® 95/98/2000-compatible software provides a user-friendly interface to demonstrate the features of the MAX6952 IC. The program is menu driven and offers a graphic interface with control buttons.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX6952 | Feb 19, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .