Top

MAX6951_EVKIT

MAX6951 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX6951 Evaluation Kit Jun 08, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Eight-Digit 7-Segment + dp Common-Cathode Display
  • SPI-Compatible Serial Interface
  • Configurable Built-In LDO Linear Regulated Power Supply Demonstrates +3.3V or Other Voltages
  • Reconfigurable for Stand-Alone Operation (with an External Microcontroller)
  • Easy-to-Use Menu-Driven Software
  • Includes Windows 95/98-Compatible Software
  • Assembled and Tested

Applications/Uses

  • Bar Graphs and Matrix Displays
  • Industrial Controllers and Instrumentation
  • Medical Equipment
  • Panel Meters
  • Professional Audio Equipment
  • Set-Top Boxes
  • White Goods

Description

The MAX6951 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX6951 serially interfaced 8-digit LED display driver IC. The EV kit is powered by a user-supplied +4VDC to +6.5VDC power supply. A configurable +3.3V or user-configurable low-dropout (LDO) linear regulated power supply provides power for the entire EV kit. An SPI™-compatible serial interface is connected to an IBM PC-compatible computer's parallel port for easy evaluation. The EV kit can easily be reconfigured for interfacing with a user-supplied microcontroller (stand-alone operation).

Windows® 95/98-compatible software provides a user-friendly interface to demonstrate the various features of the MAX6951 IC. The program is menu driven and offers a graphic interface with control buttons. Windows NT/2000 support is available; contact the factory for details.

Simplified Block Diagram

Technical Docs

Data Sheet MAX6951 Evaluation Kit Jun 08, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.