Top

MAX20067EVSYS

Evaluation Kit for the MAX20067/MAX20067B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20067/MAX20067B Apr 26, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.7V to 5.5V Input Range
  • Default Output Voltage
    • 12V Output at 200mA, (Boost Converter)
    • 16V Output at 10mA (Positive-Gate Voltage Regulator)
    • -6V Output at 3mA (Negative-Gate Voltage Regulator)
    • 6V Output at 130mA (VCOM Buffer)
  • Selectable Switching Frequency (2.2MHz or 400kHz) with Spread-Spectrum Option
  • Double-Stage Positive- and Negative-Regulated Charge Pumps
  • Gate Shading Enabled
  • Full Sequencing Flexibility
  • I2C Programmability
  • Dedicated GUI
  • C Driver Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Central Information Displays
  • Infotainment Displays
  • Instrument Clusters

Description

The MAX20067 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that provides the voltages and features required for automotive thin-film transistor (TFT), liquid-crystal display (LCD) applications. The EV kit includes a synchronous boost converter, double-stage positive charge pump, double-stage negative charge pump, VCOM buffer, and gate-shading push-pull switch. The EV kit can operate from 2.7V to 5.5V input voltages and is optimized for automotive TFT-LCD applications. The EV kit can be configured to operate in stand-alone mode or in I2C mode. The boost converter is configured for a 12V output that provides at least 200mA. The positive-gate voltage regulator provides 16V output and the negative-gate voltage regulator provides -6V. The VCOM buffer provides an I2C-adjustable output voltage initially biased at 6V.

The EV kit provides an I2C interface that can operate in conjunction with the MINIQUSB+ adapter board or a third-party I2C master, such as a general-purpose microcontroller. The EV kit also includes Windows®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The EV system includes both the EV kit and the MINIQUSB+ adapter board.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20067/MAX20067B Apr 26, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .