Top

MAX1910EVKIT

Evaluation Kit for the MAX1910, MAX1912

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1910, MAX1912 Dec 21, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Current-Regulated Charge Pump
  • 60mA Output Current
  • No Inductor Required
  • 750kHz Operation Minimizes Input Ripple
  • Uses Small Ceramic Capacitors
  • Load Disconnected in Shutdown
  • 1µA Shutdown Current
  • Small 10-Pin µMAX® Package
  • Fully Assembled and Tested

Applications/Uses

  • Backup Battery Boost Converters
  • Cell Phones
  • Digital Still Cameras
  • MP3 Players
  • PDAs
  • White LED Backlighting

Description

The MAX1910 evaluation kit (EV kit) is a fully assembled and tested circuit board containing a complete circuit driving four parallel white LEDs. The circuit operates from a 2.7V to 5.3V input supply. A MAX1910 comes installed on the board, but the EV kit can also be used to evaluate the MAX1912.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1910, MAX1912 Dec 21, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .