Top

MAX1848EVKIT

Evaluation Kit for the MAX1848

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1848 Mar 26, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • >87% Efficiency
  • 2.6V to 5.5V Input Voltage Range
  • Analog LED Intensity Control
  • Drives Up to Three Series White LEDs with Uniform Brightness
  • Small, Low-Profile External Components
  • 0.3µA IC Shutdown Current (typ)
  • 1.2MHz Switching Frequency
  • 8-Pin SOT23 Package
  • Fully Assembled and Tested
  • Applications/Uses

    • Cell Phones
    • Consumer Audio
    • Digital Still Cameras
    • LCD Displays and Panels
    • Palmtops, Handy Terminals
    • Pen Entry Palmtops, PDAs and Organizers
    • Point-of-Sale Terminals

    Description

    The MAX1848 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains a step-up switching-regulator current source powering three series-connected white LEDs. The circuit provides programmable LED current. The EV kit can be powered from a 2.6VDC to 5.5VDC source.

    The MAX1848 features programmable soft-start and LED brightness control. The MAX1848 EV kit demonstrates matching LED brightness with high converter efficiency (87%) to maximize battery life. Operation at 1.2MHz allows the use of tiny surface-mount components.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX1848 Mar 26, 2003

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.