Top

MAX1817EVKIT

Evaluation Kit for the MAX1817

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1817 Dec 20, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Dual Output Voltages
    • +3.3V Main Output
    • +18V LCD Bias Output
  • Adjustable Output Voltages
  • 125mA Available from the Main Output
  • 10mA Available from the LCD Bias Output
  • Input Voltage as Low as +1.5V
  • Low 15µA Quiescent Supply Current
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • GPS Receivers
  • MP3 Players
  • Organizers/Translators
  • PDAs

Description

The MAX1817 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the MAX1817 dual-output, step-up DC-DC converter. The main output is configured for +3.3V and provides up to 125mA of current. The LCD bias output is configured for +18.0V and provides up to 10mA. The EV kit can support the dual output with a +1.5V to +3.3V input voltage range.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1817 Dec 20, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .