Top

MAX1748EVKIT

Evaluation Kit for the MAX1748, MAX1779

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1748, MAX1779 Dec 03, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +2.7V to +5.5V Input Range (as Configured)
  • Output Voltages
    • +10V Output at 200mA (Boost Switching)
    • +15V Output > 20mA (Positive Charge-Pump Regulator)
    • -5V Output > 20mA (Negative Charge-Pump Regulator)
  • Outputs Are Adjustable with Resistors
  • >85% Efficiency
  • Internal MOSFET Switches
  • 0.1µA (typ) IC Shutdown Current
  • 1MHz Boost Switching Frequency, 500kHz Charge-Pump Switching Frequency
  • Low Profile
  • Evaluates MAX1779 (Component Replacement Required)
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • LCD Displays and Panels
  • Notebook Computers
  • Organizers
  • Palmtop Computers
  • PDAs

Description

The MAX1748 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a boost switching regulator and two charge-pump voltage- regulator circuits. The boost switching circuit is configured for a +10V output that provides up to 200mA of current from a supply voltage of +2.7V to +5.5V.

The positive charge-pump circuit is configured for a +15V output that provides > 20mA of current. The negative charge-pump circuit is configured for a -5V output and provides > 20mA of current. Power for either or both charge-pump inputs can be provided from the +2.7VDC to +5.5VDC source or from the boost switching- regulator output.

The MAX1748 EV kit demonstrates low-quiescent current and high efficiency (over 86%) for maximum battery life. Operation at 1MHz allows the use of tiny surface- mount components. The MAX1748 TSSOP package (1.1mm max) with low-profile external components allows this circuit to be less than 1.2mm high. The MAX1748 EV kit can also be used to evaluate the MAX1779 IC.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1748, MAX1779 Dec 03, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .