Top

MAX17135EVKIT

Evaluation System for the MAX17135

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX17135 Feb 13, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.7V to 5.5V Input Range
  • 1MHz Boost and Inverted Buck-Boost Switching Frequency
  • Output Voltages
    • 15V Output at 200mA (Step-Up Switching Regulator)
    • -15V Output at 200mA (Inverting Buck-Boost Switching Regulator)
    • 22V Output at 20mA (Positive Charge Pump)
    • -20V Output at 20mA (Negative Charge Pump)
  • Measures Remote Diode Temperature
  • Digitally Programmable Op-Amp Output Voltage
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • e-Book Readers

Description

The MAX17135 evaluation system (EV system) consists of the MAX17135 evaluation kit (EV kit) and the Maxim CMAXQUSB+ command module. Windows XP®-, Windows Vista®-, and Windows® 7-compatible software is also available for use with the EV system and can be downloaded from www.maximintegrated.com/evkitsoftware.

The EV kit is a fully assembled and tested surface-mount PCB that provides a complete power-management solution for E-paper displays. The EV kit contains source- and gate-driver power supplies, a high-speed VCOM amplifier, and a temperature sensor.

The EV kit operates from a 2.7V to 5.5V DC supply voltage. The step-up switching regulator (POS) is configured for a 15V output that provides 200mA. The inverting buck-boost converter (NEG) generates a -15V output that provides 200mA. The gate-driver power supplies consist of regulated charge pumps that generate 22V (GVDD) and -20V (GVEE) and can deliver up to 20mA each. The EV kit also features a digitally adjustable VCOM amplifier and the option for internal/external temperature sensing.

The CMAXQUSB+ command module provides the I²C/SMBus interface and is connected to the computer through the universal serial bus (USB) port. The EV kit also includes Windows XP-, Windows Vista-, and Windows 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX17135 Feb 13, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.