Product Details
Installed on the EV kit is the MAX17129ETE+. Contact the factory for free samples of the pin-compatible MAX17149ETE+.
Key Features
- 3V to 26V Input Range
- Drives Six Strings of 10 WLEDs
- Full-Scale LED Current Adjustable from 10mA to 45mA
- Adjustable Switching Frequency of 500kHz or 1MHz
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Automotive Systems
- Handy Terminals
- Notebook, Subnotebook, and Tablet Computer Displays
Technical Docs
Data Sheet | Evaluation Kit for the MAX17129 and MAX17149 | Mar 25, 2011 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- 3V to 26V Input Range
- Drives Six Strings of 10 WLEDs
- Full-Scale LED Current Adjustable from 10mA to 45mA
- Adjustable Switching Frequency of 500kHz or 1MHz
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Automotive Systems
- Handy Terminals
- Notebook, Subnotebook, and Tablet Computer Displays
Description
Installed on the EV kit is the MAX17129ETE+. Contact the factory for free samples of the pin-compatible MAX17149ETE+.
Technical Docs
Data Sheet | Evaluation Kit for the MAX17129 and MAX17149 | Mar 25, 2011 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal