Top

MAX17120EVKIT

Evaluation Kit for the MAX17120

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17120 Sep 16, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Three High-Voltage, Level-Shifting Scan Drivers
  • +2.2V to +3.6V Input Supply Voltage Range (VDD)
  • -30V to +40V Output Swing
  • Demonstrates Output Charge Sharing
  • Evaluates the MAX17120 in 32-Pin, 5mm x 5mm, Thin QFN Package
  • Fully Assembled and Tested

Applications/Uses

  • LCD Monitor and Small TV Panels
  • Notebook Computer Displays

Description

The MAX17120 evaluation kit (EV kit) is an assembled and tested circuit board that contains all the components necessary to evaluate the MAX17120 IC. The MAX17120 is a triple, high-voltage, level-shifting scan driver to drive the TFT panel gate logic. The driver outputs swing from -30V to +40V. To save power, three sets of complementary outputs are provided to allow charge sharing during state changes. The EV kit operates from a DC supply range from +2.2V to +3.6V and consumes 500µA (typ).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17120 Sep 16, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.