Top

MAX17114EVKIT

Evaluation Kit for the MAX17114

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17114 Sep 15, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +8V to +16.5V Input Range
  • Selectable Switching Frequency (500kHz/750kHz)
  • Output Voltages
    • +16V Output at 1A (Step-Up Switching Regulator)
    • +3.3V Output at 1.5A (Step-Down Switching Regulator)
    • +35V Output at 50mA (Positive Charge Pump)
    • -6V Output at 50mA (Negative Charge Pump)
    • +15.06V Output at 60mA (Gamma Reference, GREF)
    • +5V Output at 25mA (Linear Regulator, VL)
  • ±200mA High-Current Op-Amp Output
  • Greater than 94% Efficiency (Step-Up Switching Regulator)
  • Fully Assembled and Tested

Applications/Uses

  • LCD TV Panels

Description

The MAX17114 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that provides the voltages and features required for thin-film transistor liquid-crystal display (TFT LCD) TV panels. The EV kit includes a step-down and step-up regulator, positive and negative charge pump, op amp, high accuracy/high-voltage gamma reference, and high-voltage switch-control block.

The MAX17114 operates from input voltages from +8V to +16.5V and is optimized for an LCD TV panel running directly from +12V supplies. The step-up switching regulator is configured for a +16V output that provides at least 1A with an input voltage of +12V; the step-down regulator is configured for a +3.3V output that provides at least 1.5A; the positive charge pump is configured for a +35V output providing at least 50mA; and the negative charge pump is configured for a -6V output providing at least 50mA.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17114 Sep 15, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.