Top

MAX1707EVCMODU

Evaluation Kit/Evaluation System for the MAX1707

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Proven PC Board Layout
  • Windows® 98/2000/XP-Compatible Evaluation Software
  • White LED Camera Flash, RGB Indicator LED, and Four Backlight LEDs
  • Pushbutton for Evaluating Strobe Function
  • Terminals for Access to I²C Interface Lines
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones/Smartphones
  • Displays with Up to 11 LEDs
  • PDAs, Digital Cameras, Camcorders

Description

The MAX1707 evaluation system (EV system) includes a MAX1707 evaluation kit (EV kit) and a Maxim command module (CMODUSB).

The MAX1707 EV kit is an assembled and tested PC board that demonstrates the capabilities of the MAX1707 light-management IC. The EV kit includes four main display backlight LEDs, an RGB indicator LED, and a white LED camera flash that can all be driven simultaneously by the MAX1707. The EV kit also includes PC software that allows a user to evaluate every feature of the MAX1707 using a graphical user interface (GUI).

The CMODUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX1707 EV kit.

The MAX1707EVKIT can also be used to evaluate the MAX8879.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.