Top

MAX17010EVKIT

MAX17010 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX17010 Evaluation Kit Aug 01, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 1.8V to 5.5V Input Range
  • Output Voltages
    • 8.5V Output at 300mA from a 2.7V Input (Step-Up Switching Regulator)
    • 23V Output at 20mA (Positive Charge Pump)
    • -7.5V Output at 20mA (Negative Charge Pump)
    • 4.25V High-Current Op Amp Output
  • Resistor-Adjustable Switching-Regulator and Op Amp Output Voltage
  • Eight 30V to -10V High-Voltage Level-Shifting Buffers
  • Greater than 85% Efficiency (Step-Up Switching Regulator)
  • 1.2MHz Step-Up Switching Frequency
  • 1.2mm Low-Profile Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • LCD Monitor Panels
  • Notebook Computer Displays

Description

The MAX17010 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that provides the voltages and features required for active-matrix, thin-film transistor (TFT), liquid-crystal displays (LCDs). The EV kit contains a step-up switching regulator, a high-speed operational amplifier (op amp), and eight high-voltage level-shifting buffers for scan-driver applications.

The EV kit operates from a DC supply voltage of 1.8V to 5.5V. The step-up switching regulator is configured for a 8.5V output providing at least 300mA from a 2.7V input. The positive charge pump is configured for a 23V output providing at least 20mA. The negative charge pump is configured for a -7.5V output providing at least 20mA. The op amp is configured for 4.25V, capable of providing up to ±150mA peak. The high-voltage, level-shifting scan driver buffers eight logic inputs and shifts them to a desired level to drive TFT-LCD row logic.

The MAX17010 EV kit demonstrates low quiescent current and high efficiency (> 85%) for maximum battery life. Operation at 1.2MHz allows the use of tiny surface-mount components. The MAX17010 thin QFN package (0.8mm maximum height), with low-profile external components, allows this circuit to be less than 1.2mm high.

Simplified Block Diagram

Technical Docs

Data Sheet MAX17010 Evaluation Kit Aug 01, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .