Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1698 | Jun 30, 2000 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Input Voltage Down to +0.8V
- 3x3 White LED Array
- Potentiometer-Adjustable Output Current Level (LED Brightness Control)
- External Low-Loss N-Channel Switch
- 10nA IC Shutdown Current
- Operation Up to 500kHz Switching Frequency
- Surface-Mount Components
- Fully Assembled and Tested
Applications/Uses
- Backlight for LCD Panels
- Battery-Powered Backlight Applications
- Cell Phones
- Handy Terminals
- PDAs
Description
The MAX1698 features digital soft-start and adjustable lossless LED current control. The MAX1698 EV kit demonstrates low quiescent current, open-circuit protection, and up to 90% efficiency for maximum battery life. Operation up to 500kHz allows the use of tiny surface-mount components.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1698 | Jun 30, 2000 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .