Top

MAX16928EVKIT

Evaluation Kit for the MAX16928

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16928 Oct 19, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.5V to 5.5V Input Range
  • Output Voltages
    • 12V Output at 400mA (Boost Converter)
    • 3.3V Output at 500mA (Regulator Controller)
    • 18V Output (Positive-Gate Voltage Regulator)
    • -5.9V Output (Negative-Gate Voltage Regulator)
  • High-Frequency Operation
    • 2.2MHz (Boost Converter)
  • Single-Stage Positive and Negative Charge Pumps
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Central Information Displays
  • Automotive Dashboards
  • Automotive Navigation Systems

Description

The MAX16928 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that provides the voltages and features required for automotive thin-film transistor (TFT), liquid-crystal display (LCD) applications. The EV kit includes a boost converter, a 3.3V regulator controller with external npn transistor, two gate voltage regulators, a single-stage positive charge pump, and a single-stage negative charge pump.

The EV kit can operate from 4.5V to 5.5V input voltages and is optimized for automotive TFT-LCD applications. The boost converter is configured for a 12V output that provides at least 400mA. The regulator controller output is 3.3V and provides at least 500mA. The positive-gate voltage regulator provides 18V output and the negative-gate voltage regulator provides -5.9V.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16928 Oct 19, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .