Top

MAX16923EVKIT

Evaluation Kit for the MAX16923/MAX16926

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16923/MAX16926 Jul 21, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 4.5V to 36V Wide Input Voltage Range (40V Load-Dump Tolerant)
  • One High-Voltage 2.1A Buck Converter (5V or 3.3V)
  • One High-Voltage 100mA Low-IQ Linear Regulator (3.3V)
  • One Low-Voltage 1.6A Buck Converter (3.3V, 1.8V, 1.2V, or 1.1V)
  • One Low-Voltage 180mA Linear Regulator (3.3V, 1.8V, 1.5V or 1.1V)
  • Power-Good Outputs
  • Integrated Watchdog Timer
  • Programmable Switching Frequency (400kHz, 440kHz, 2MHz, 2.2MHz)
  • Spread Spectrum
  • Proven PCB Layout
  • Automotive CISPR25 CLASS5 compliant
  • Fully Assembled and Tested

Applications/Uses

  • Central Information Displays
  • Infotainment Displays
  • Instrument Clusters

Description

The MAX16923 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB used to evaluate the MAX16923 automotive 4-output display-power solution. The MAX16923 is a 4-channel power-management IC designed to accommodate the main rails used in modern automotive TFT displays. The MAX16923 integrates a high-voltage buck converter that transforms battery voltages into a 5V or 3.3V intermediate rail. In addition, a high-voltage, always-on, low-quiescent-current linear regulator supplies power at 3.3V. The low-voltage section consists of a fully-integrated DC/DC converter and an LDO running off the intermediate rail. A single START control pin initiates the start-up sequence, thereby simplifying device control. The MAX16923’s external PMOSFET control block allows battery voltage to be switched to a downstream device, such as a backlight boost converter. The MAX16923 also embeds a watchdog timer and selectable switching frequencies with spread spectrum.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16923/MAX16926 Jul 21, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.